Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LRD
Schneider Electric LAD703Q Image

LAD703Q

Green premium brand logo
Schneider Electric LAD703Q Image
LAD703Q
Green premium brand logo

TeSys D thermal overload relays - remote electrical stop - 380...400V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Electrical remote stop
    device short name
    LAD
    accessory / separate part category
    Electrical accessory
    product compatibility
    LR3D01...D35
    LRD01...35
    LR3D313...LR3D365
    LRD313...LRD365
    [Uc] control circuit voltage
    380/400 V AC 50/60 Hz
    Complementary
    maximum inrush power in VA
    100 VA
    net weight
    0.09 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B11 Overload relays TeSys LRK, LRD, LR9, RM1, LT3 (Version 7.0)
    Description
    Thermal overload relays : TeSys LRK, LRDElectronic thermal overload relays : TeSys LR9, LR9FSIgnle pole overcurrent relay : TeSys RM1PTC-type protection relay: TeSys LT3
    Size pdf
    Size 5.5 MB
    Date 5/15/19
    Description
    Thermal overload relays : TeSys LRK, LRDElectronic thermal overload relays : TeSys LR9, LR9FSIgnle pole overcurrent relay : TeSys RM1PTC-type protection relay: TeSys LT3
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B11 - Relais de protection (Version 3.0)
    Description
    Présentation des relais thermiques de protection des moteursTeSys LRK, LRD: relais de protection thermiquesTeSys LR9D, TeSys FR9F : relais de protection thermiques électroniquesTeSys RM1: relais unipolaire de protection sur-intensiteTeSys LT3: relais de surveillance de température moteurTeSys LR97, TeSys LT4: relais électroniques contre surcharge instantanée
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Présentation des relais thermiques de protection des moteursTeSys LRK, LRD: relais de protection thermiquesTeSys LR9D, TeSys FR9F : relais de protection thermiques électroniquesTeSys RM1: relais unipolaire de protection sur-intensiteTeSys LT3: relais de surveillance de température moteurTeSys LR97, TeSys LT4: relais électroniques contre surcharge instantanée
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LAD703Q: TeSys D thermal overload relays - remote electrical stop - 380...400V AC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LAD703Q: TeSys D thermal overload relays - remote electrical stop - 380...400V AC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 370 KB
    Date 2/26/18
    Files in document
    stp
    181.7 KB
    pdf
    188.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LAD703 - Remote stop or electrical reset device for LRD up to 30 kW (Version 03)
    Description
    W915113340111 W9151133401 W9151133401A55 W91511334 1511334 W91511334
    Size pdf
    Size 233.7 KB
    Date 4/1/16
    Description
    W915113340111 W9151133401 W9151133401A55 W91511334 1511334 W91511334
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LAD703Q_ROHS_CHINA_DECLARATION
    Description
    LAD703Q_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    LAD703Q_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LAD703Q_ROHS_DECLARATION
    Description
    LAD703Q_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    LAD703Q_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LAD703Q_REACH_DECLARATION
    Description
    LAD703Q_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    LAD703Q_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /