Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys D
Schneider Electric LADN229 Image

LADN229

Green premium brand logo
Schneider Electric LADN229 Image
LADN229
Green premium brand logo

Auxiliary contact block, TeSys D, 2NO + 2NC, front mounting, Faston terminals

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys D
    range
    TeSys
    device short name
    LADN
    product or component type
    Auxiliary contact block
    range compatibility
    TeSys LC1D
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    2 NO + 2 NC
    connections - terminals
    Faston terminals
    Complementary
    mounting location
    Front
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-5-1
    600 V - certifications CSA
    600 V - certifications UL
    [Ue] rated operational voltage
    690 V AC 25...400 Hz
    [Ith] conventional free air thermal current
    10 A (at 60 °C)
    Irms rated making capacity
    140 A AC conforming to IEC 60947-5-1
    250 A DC conforming to IEC 60947-5-1
    permissible short-time rating
    100 A 60 °C 1 s
    120 A 60 °C 500 ms
    140 A 60 °C 100 ms
    protection type
    GG fuse 10 A
    mechanical durability
    30 Mcycles
    minimum switching current
    5 mA
    minimum switching voltage
    17 V
    non-overlap time
    1.5 ms on de-energisation no overlap between NC and NO contact
    1.5 ms on energisation no overlap between NC and NO contact
    insulation resistance
    > 10 MOhm
    net weight
    0.05 kg
    Environment
    environmental characteristic
    Normal environment
    standards
    EN/IEC 60947-5-1
    UL 60947-5-1
    CSA C22.2 No 60947-5-1
    GB/T 14048.5
    product certifications
    IECEE CB Scheme
    UL
    CSA
    CCC
    EAC
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTS BLOCK (Version 1.0)
    Files in document
    stp
    496.7 KB
    zip
    999.3 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 12/18/17
    Files in document
    stp
    496.7 KB
    zip
    999.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 356.6 KB
    Date 6/2/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LADN229 : TeSys D - auxiliary contact block - 2 NO + 2 NC - Faston terminals
    Description
    TeSys D - auxiliary contact block - 2 NO + 2 NC - Faston terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    TeSys D - auxiliary contact block - 2 NO + 2 NC - Faston terminals
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 282.6 KB
    Date 7/3/19
    prp.document.label.format pdf
    Size 1.2 MB
    Date 4/19/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LADN229 : TeSys D - auxiliary contact block - 2 NO + 2 NC - Faston terminals
    Description
    TeSys D - auxiliary contact block - 2 NO + 2 NC - Faston terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    TeSys D - auxiliary contact block - 2 NO + 2 NC - Faston terminals
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys front additives_PEP (Version 2.0)
    Description
    TeSys front additives_PEP
    prp.document.label.format pdf
    Size 130.4 KB
    Date 3/17/16
    Description
    TeSys front additives_PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LADN229 : TeSys D - auxiliary contact block - 2 NO + 2 NC - Faston terminals
    Description
    TeSys D - auxiliary contact block - 2 NO + 2 NC - Faston terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    TeSys D - auxiliary contact block - 2 NO + 2 NC - Faston terminals
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.