Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys B
Schneider Electric LC1BP32FD13 Image

LC1BP32FD13

Schneider Electric LC1BP32FD13 Image
LC1BP32FD13

bar-mounted contactor - TeSys LC1-BP - 2 poles - AC-1 440V 2000 A - coil 110V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    LC1BP
    contactor application
    Motor-heating-lighting
    utilisation category
    AC-1
    control circuit type
    DC
    coil type
    Standard
    poles description
    2P
    pole contact composition
    2 NO
    [Ie] rated operational current
    2000 A (at <40 °C) AC AC-1 for power circuit
    auxiliary contact composition
    1 NO + 3 NC
    [Uc] control circuit voltage
    110 V DC
    Complementary
    control circuit voltage limits
    Operational: 0.85...1.1 Uc
    Drop-out: 0.35...0.5 Uc
    [Ui] rated insulation voltage
    1000 V - for power circuit conforming to IEC 60158-1
    1000 V - for power circuit conforming to IEC 60947-4
    1500 V - for power circuit conforming to VDE 0110 group C
    mounting mode
    Fixed
    mounting support
    Notched mounting rails
    Bar support bracket
    connections - terminals
    Power circuit: bars 3 x - busbar cross section: 100 x 5 mm
    tightening torque
    Power circuit: 35 N.m - on bars
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    2000 A (at 40 °C) for power circuit
    Irms rated making capacity
    15000 A at 1000 V AC for power circuit conforming to IEC 60158-1
    15000 A at 1000 V AC for power circuit conforming to IEC 60947-4
    rated breaking capacity
    12000 A at 500 V for power circuit conforming to IEC 60158-1
    12000 A at 500 V for power circuit conforming to IEC 60947-4
    15000 A at 440 V for power circuit conforming to IEC 60158-1
    15000 A at 440 V for power circuit conforming to IEC 60947-4
    5000 A at 1000 V for power circuit conforming to IEC 60158-1
    5000 A at 1000 V for power circuit conforming to IEC 60947-4
    9000 A at 660...690 V for power circuit conforming to IEC 60158-1
    9000 A at 660...690 V for power circuit conforming to IEC 60947-4
    associated fuse rating
    1600 A aM at <= 440 V for power circuit
    2000 A gI at <= 440 V for power circuit
    average impedance
    0.13 mOhm - Ith 2000 A 50 Hz for power circuit
    power dissipation per pole
    520 W AC-1 - Ith 2000 A
    inrush power in W
    800 W
    hold-in power consumption in W
    20 W
    operating time
    100...150 ms closing
    20...40 ms opening
    mechanical durability
    1200000 cycles
    maximum operating rate
    120 cyc/h 55 °C
    height
    490 mm
    width
    570 mm
    depth
    475 mm
    net weight
    65 kg
    Environment
    standards
    IEC 60947-4
    IEC 60158-1
    BS 5424
    VDE 0660
    NF C 63-110
    product certifications
    CSA
    BV
    RINA
    protective treatment
    TC
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /