Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys B
Schneider Electric LC1BP33FD22 Image
Discontinued

LC1BP33FD22

Schneider Electric LC1BP33FD22 Image
Discontinued
LC1BP33FD22

bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 110V DC

Show more characteristics
LC1BP33FD22 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    LC1BP
    contactor application
    Motor-heating-lighting
    utilisation category
    AC-1
    AC-3
    control circuit type
    DC
    coil type
    Standard
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    2000 A (at <40 °C) AC AC-1 for power circuit
    1500 A (at <55 °C) AC AC-3 for power circuit
    motor power kW
    425 kW at 220...230 V AC 50/60 Hz
    670 kW at 1000 V AC 50/60 Hz
    700 kW at 500 V AC 50/60 Hz
    750 kW at 380...400 V AC 50/60 Hz
    750 kW at 660...690 V AC 50/60 Hz
    800 kW at 415 V AC 50/60 Hz
    800 kW at 440 V AC 50/60 Hz
    auxiliary contact composition
    2 NO + 2 NC
    [Uc] control circuit voltage
    110 V DC
    Complementary
    control circuit voltage limits
    Operational: 0.85...1.1 Uc
    Drop-out: 0.35...0.5 Uc
    [Ui] rated insulation voltage
    1000 V - for power circuit conforming to IEC 60158-1
    1000 V - for power circuit conforming to IEC 60947-4
    1500 V - for power circuit conforming to VDE 0110 group C
    mounting mode
    Fixed
    mounting support
    Bar support bracket
    Notched mounting rails
    connections - terminals
    Power circuit: bars 3 x - busbar cross section: 100 x 5 mm
    tightening torque
    Power circuit: 35 N.m - on bars
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    2000 A (at 40 °C) for power circuit
    Irms rated making capacity
    15000 A at 1000 V AC for power circuit conforming to IEC 60158-1
    15000 A at 1000 V AC for power circuit conforming to IEC 60947-4
    rated breaking capacity
    12000 A at 500 V for power circuit conforming to IEC 60158-1
    12000 A at 500 V for power circuit conforming to IEC 60947-4
    15000 A at 440 V for power circuit conforming to IEC 60158-1
    15000 A at 440 V for power circuit conforming to IEC 60947-4
    5000 A at 1000 V for power circuit conforming to IEC 60158-1
    5000 A at 1000 V for power circuit conforming to IEC 60947-4
    9000 A at 660...690 V for power circuit conforming to IEC 60158-1
    9000 A at 660...690 V for power circuit conforming to IEC 60947-4
    associated fuse rating
    1600 A aM at <= 440 V for power circuit
    2000 A gI at <= 440 V for power circuit
    average impedance
    0.13 mOhm - Ith 2000 A 50 Hz for power circuit
    power dissipation per pole
    290 W AC-3 - Ith 2000 A
    520 W AC-1 - Ith 2000 A
    inrush power in W
    1100 W
    hold-in power consumption in W
    31 W
    operating time
    100...150 ms closing
    20...40 ms opening
    mechanical durability
    1200000 cycles
    maximum operating rate
    120 cyc/h 55 °C
    height
    490 mm
    width
    790 mm
    depth
    475 mm
    net weight
    94 kg
    Environment
    standards
    BS 5424
    NF C 63-110
    VDE 0660
    IEC 60158-1
    IEC 60947-4
    product certifications
    RINA
    CSA
    BV
    protective treatment
    TC
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without derating
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys B contactor 3P 2000A 240V AC (Version 1.0)
    Files in document
    pdf
    4.7 MB
    stp
    20.8 MB
    prp.document.label.format zip
    Size 25.4 MB
    Date 10/2/18
    Files in document
    pdf
    4.7 MB
    stp
    20.8 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.7 MB
    Date 6/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1BP33FD22 : bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 110V DC
    Description
    bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 110V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 110V DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1BP33FD22 : bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 110V DC
    Description
    bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 110V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 110V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /