Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys B
Schneider Electric LC1BR32V22 Image
Discontinued

LC1BR32V22

Schneider Electric LC1BR32V22 Image
Discontinued
LC1BR32V22

TeSys B bar-mounted contactor - 2 poles - AC-1 440V 2750 A - coil 400V AC

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    LC1BR
    contactor application
    Motor-heating-lighting
    utilisation category
    AC-1
    control circuit type
    AC
    coil type
    Standard
    poles description
    2P
    pole contact composition
    2 NO
    [Ie] rated operational current
    2750 A (at <40 °C) AC AC-1 for power circuit
    auxiliary contact composition
    2 NO + 2 NC
    [Uc] control circuit voltage
    400 V AC 50...400 Hz
    Complementary
    control circuit voltage limits
    Drop-out: 0.4...0.5 Uc at 50...400 Hz
    Operational: 0.85...1.1 Ucw at 50...400 Hz
    [Ui] rated insulation voltage
    1000 V - for power circuit conforming to IEC 60158-1
    1000 V - for power circuit conforming to IEC 60947-4
    1500 V - for power circuit conforming to VDE 0110 group C
    mounting mode
    Fixed
    mounting support
    Notched mounting rails
    Bar support bracket
    connections - terminals
    Power circuit: bolted connection
    tightening torque
    Power circuit: 35 N.m - on bars
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    2750 A (at 40 °C) for power circuit
    Irms rated making capacity
    18000 A at 1000 V AC for power circuit conforming to IEC 60158-1
    18000 A at 1000 V AC for power circuit conforming to IEC 60947-4
    rated breaking capacity
    11000 A at 660...690 V for power circuit conforming to IEC 60158-1
    11000 A at 660...690 V for power circuit conforming to IEC 60947-4
    15000 A at 500 V for power circuit conforming to IEC 60158-1
    15000 A at 500 V for power circuit conforming to IEC 60947-4
    18000 A at 440 V for power circuit conforming to IEC 60158-1
    18000 A at 440 V for power circuit conforming to IEC 60947-4
    6000 A at 1000 V for power circuit conforming to IEC 60158-1
    6000 A at 1000 V for power circuit conforming to IEC 60947-4
    associated fuse rating
    2000 A aM at <= 440 V for power circuit
    2400 A gI at <= 440 V for power circuit
    average impedance
    0.09 mOhm - Ith 2750 A 50 Hz for power circuit
    power dissipation per pole
    680 W AC-1 - Ith 2750 A
    inrush power in VA
    1000 VA
    hold-in power consumption in VA
    20 VA 50/60 Hz
    operating time
    100...150 ms closing
    50...100 ms opening
    mechanical durability
    1200000 cycles
    maximum operating rate
    120 cyc/h 55 °C
    height
    495 mm
    width
    665 mm
    depth
    475 mm
    net weight
    85 kg
    Environment
    standards
    IEC 60947-4
    BS 5424
    IEC 60158-1
    NF C 63-110
    VDE 0660
    product certifications
    CSA
    RINA
    BV
    protective treatment
    TC
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B10 Bar mounted contactors TeSys B (Version 6.0)
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Size pdf
    Size 3.4 MB
    Date 5/15/19
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B10 - Contacteurs sur barreau (Version 4.0)
    Description
    Présentation de la gamme des contacteur assemblés sur barreauTeSys LC1B: contacteurs référencés hautes performancesTeSys CR1B: contacteurs référencés à accrochage magnétiqueTeSys CRXB, CVXB, CWXB: contacteurs référencés pour contrôle dexcitation continu des moteurs synchronesTeSys CV1B, CV3B: contacteurs sur descriptif du client
    Size pdf
    Size 4.5 MB
    Date 6/11/19
    Description
    Présentation de la gamme des contacteur assemblés sur barreauTeSys LC1B: contacteurs référencés hautes performancesTeSys CR1B: contacteurs référencés à accrochage magnétiqueTeSys CRXB, CVXB, CWXB: contacteurs référencés pour contrôle dexcitation continu des moteurs synchronesTeSys CV1B, CV3B: contacteurs sur descriptif du client
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys B contactor 2P 2000A 240V AC (Version 1.0)
    Files in document
    pdf
    4.6 MB
    stp
    20.5 MB
    Size zip
    Size 25 MB
    Date 10/2/18
    Files in document
    pdf
    4.6 MB
    stp
    20.5 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.7 MB
    Date 6/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /