Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys B
Schneider Electric LC1BR33ED22 Image
Discontinued

LC1BR33ED22

Schneider Electric LC1BR33ED22 Image
Discontinued
LC1BR33ED22

bar-mountedcontactor-TeSysLC1-BR-3P-AC-31000V2750A-coil48VDC

Show more characteristics
LC1BR33ED22 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    LC1BR
    contactor application
    Motor-heating-lighting
    utilisation category
    AC-3
    AC-1
    control circuit type
    DC
    coil type
    Standard
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    2750 A (at <40 °C) AC AC-1 for power circuit
    1800 A (at <40 °C) AC AC-3 for power circuit
    motor power kW
    500 kW at 220...230 V AC 50/60 Hz
    750 kW at 1000 V AC 50/60 Hz
    900 kW at 380...400 V AC 50/60 Hz
    900 kW at 415 V AC 50/60 Hz
    900 kW at 440 V AC 50/60 Hz
    900 kW at 500 V AC 50/60 Hz
    900 kW at 660...690 V AC 50/60 Hz
    auxiliary contact composition
    2 NO + 2 NC
    [Uc] control circuit voltage
    48 V DC
    Complementary
    protective cover
    With
    auxiliary contacts type
    type instantaneous 2 NO + 2 NC
    control circuit voltage limits
    Operational: 0.85...1.1 Uc
    Drop-out: 0.4...0.5 Uc
    [Ui] rated insulation voltage
    1000 V - for power circuit conforming to IEC 60158-1
    1000 V - for power circuit conforming to IEC 60947-4
    1500 V - for power circuit conforming to VDE 0110 group C
    connections - terminals
    Power circuit: bars 4 x - busbar cross section: 100 x 5 mm
    tightening torque
    Power circuit: 35 N.m - on bars
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    2750 A (at 40 °C) for power circuit
    Irms rated making capacity
    18000 A at 1000 V AC for power circuit conforming to IEC 60158-1
    18000 A at 1000 V AC for power circuit conforming to IEC 60947-4
    rated breaking capacity
    11000 A at 660...690 V for power circuit conforming to IEC 60158-1
    11000 A at 660...690 V for power circuit conforming to IEC 60947-4
    15000 A at 500 V for power circuit conforming to IEC 60158-1
    15000 A at 500 V for power circuit conforming to IEC 60947-4
    18000 A at 440 V for power circuit conforming to IEC 60158-1
    18000 A at 440 V for power circuit conforming to IEC 60947-4
    6000 A at 1000 V for power circuit conforming to IEC 60158-1
    6000 A at 1000 V for power circuit conforming to IEC 60947-4
    associated fuse rating
    2000 A aM at <= 440 V for power circuit
    2400 A gI at <= 440 V for power circuit
    average impedance
    0.09 mOhm - Ith 2750 A 50 Hz for power circuit
    power dissipation per pole
    680 W AC-1 - Ith 2750 A
    inrush power in W
    1100 W
    hold-in power consumption in W
    31 W
    operating time
    100...150 ms closing
    20...40 ms opening
    mechanical durability
    1200000 cycles
    maximum operating rate
    120 cyc/h 55 °C
    rated operational power in W
    200 W at 500 V AC - electrical durability: 1000000 cycles - for control circuit
    230 W at 440 V AC - electrical durability: 1000000 cycles - for control circuit
    250 W at 110 V AC - electrical durability: 1000000 cycles - for control circuit
    250 W at 220 V AC - electrical durability: 1000000 cycles - for control circuit
    height
    555 mm
    width
    475 mm
    depth
    915 mm
    net weight
    129 kg
    Environment
    standards
    IEC 60947-4
    NF C 63-110
    IEC 60158-1
    BS 5424
    VDE 0660
    product certifications
    BV
    RINA
    CSA
    protective treatment
    TC
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without derating
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys B contactor 3P 2000A 240V AC (Version 1.0)
    Files in document
    pdf
    4.7 MB
    stp
    20.8 MB
    prp.document.label.format zip
    Size 25.4 MB
    Date 10/2/18
    Files in document
    pdf
    4.7 MB
    stp
    20.8 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.7 MB
    Date 6/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /