Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys D
Schneider Electric LC1D1235PD Image
Discontinued

LC1D1235PD

Schneider Electric LC1D1235PD Image
Discontinued
LC1D1235PD

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 155 V DC coil

Show more characteristics
LC1D1235PD has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    Power circuit: <= 300 V DC
    [Ie] rated operational current
    16 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    12 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    3 kW at 220...230 V AC 50/60 Hz
    5.5 kW at 380...400 V AC 50/60 Hz
    5.5 kW at 415...440 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    7.5 kW at 660...690 V AC 50/60 Hz
    motor power HP (UL / CSA)
    0.5 hp at 115 V AC 50/60 Hz for 1 phase motors
    2 hp at 230/240 V AC 50/60 Hz for 1 phase motors
    3 hp at 200/208 V AC 50/60 Hz for 3 phases motors
    3 hp at 230/240 V AC 50/60 Hz for 3 phases motors
    7.5 hp at 460/480 V AC 50/60 Hz for 3 phases motors
    10 hp at 575/600 V AC 50/60 Hz for 3 phases motors
    control circuit type
    DC standard
    [Uc] control circuit voltage
    155 V DC
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for signalling circuit
    16 A (at 60 °C) for power circuit
    Irms rated making capacity
    250 A at 440 V for power circuit conforming to IEC 60947
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    250 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    105 A 40 °C - 10 s for power circuit
    210 A 40 °C - 1 s for power circuit
    30 A 40 °C - 10 min for power circuit
    61 A 40 °C - 1 min for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    associated fuse rating
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    40 A gG at <= 690 V coordination type 1 for power circuit
    25 A gG at <= 690 V coordination type 2 for power circuit
    average impedance
    2.5 mOhm - Ith 16 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 690 V conforming to IEC 60947-4-1
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    electrical durability
    2 Mcycles 12 A AC-3 at Ue <= 440 V
    0.8 Mcycles 25 A AC-1 at Ue <= 440 V
    power dissipation per pole
    0.36 W AC-3
    1.56 W AC-1
    Front cover
    Without
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    CCC
    BV
    CSA
    RINA
    UL
    GOST
    GL
    LROS (Lloyds register of shipping)
    DNV
    connections - terminals
    Power circuit: spring terminals 1 cable(s) 2.5 mm²flexible without cable end
    Power circuit: spring terminals 2 cable(s) 2.5 mm²flexible without cable end
    Control circuit: spring terminals 1 cable(s) 2.5 mm²flexible without cable end
    Control circuit: spring terminals 2 cable(s) 2.5 mm²flexible without cable end
    operating time
    53.55...72.45 ms closing
    16...24 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    30 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    With integral suppression device
    control circuit voltage limits
    Drop-out: 0.1...0.25 Uc DC (at 60 °C)
    Operational: 0.7...1.25 Uc DC (at 60 °C)
    time constant
    28 ms
    inrush power in W
    5.4 W (at 20 °C)
    hold-in power consumption in W
    5.4 W at 20 °C
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor open: 10 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    height
    99 mm
    width
    45 mm
    depth
    93 mm
    net weight
    0.485 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 826.1 KB
    Date 6/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /