Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
Schneider Electric LC1D18K7 Image

LC1D18K7

Green premium brand logo
Schneider Electric LC1D18K7 Image
LC1D18K7
Green premium brand logo

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 100 V AC coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    Power circuit: <= 300 V DC
    [Ie] rated operational current
    18 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    32 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    motor power kW
    4 kW at 220...230 V AC 50/60 Hz (AC-3)
    7.5 kW at 380...400 V AC 50/60 Hz (AC-3)
    9 kW at 415...440 V AC 50/60 Hz (AC-3)
    10 kW at 500 V AC 50/60 Hz (AC-3)
    10 kW at 660...690 V AC 50/60 Hz (AC-3)
    4 kW at 400 V AC 50/60 Hz (AC-4)
    motor power HP (UL / CSA)
    1 hp at 115 V AC 50/60 Hz for 1 phase motors
    3 hp at 230/240 V AC 50/60 Hz for 1 phase motors
    5 hp at 200/208 V AC 50/60 Hz for 3 phases motors
    5 hp at 230/240 V AC 50/60 Hz for 3 phases motors
    10 hp at 460/480 V AC 50/60 Hz for 3 phases motors
    15 hp at 575/600 V AC 50/60 Hz for 3 phases motors
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    100 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for signalling circuit
    32 A (at 60 °C) for power circuit
    Irms rated making capacity
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    300 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    300 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    145 A 40 °C - 10 s for power circuit
    240 A 40 °C - 1 s for power circuit
    40 A 40 °C - 10 min for power circuit
    84 A 40 °C - 1 min for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    associated fuse rating
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    50 A gG at <= 690 V coordination type 1 for power circuit
    35 A gG at <= 690 V coordination type 2 for power circuit
    average impedance
    2.5 mOhm - Ith 32 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 690 V conforming to IEC 60947-4-1
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    electrical durability
    1.65 Mcycles 18 A AC-3 at Ue <= 440 V
    1 Mcycles 32 A AC-1 at Ue <= 440 V
    power dissipation per pole
    2.5 W AC-1
    0.8 W AC-3
    safety cover
    With
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    GL
    DNV
    CCC
    CSA
    BV
    GOST
    UL
    LROS (Lloyds register of shipping)
    RINA
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5…6 mm²flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm²flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1…6 mm²flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5…6 mm²solid without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm²solid without cable end
    tightening torque
    Power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    operating time
    12...22 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out: 0.3...0.6 Uc AC 50/60 Hz (at 60 °C)
    Operational: 0.8...1.1 Uc AC 50 Hz (at 60 °C)
    Operational: 0.85...1.1 Uc AC 60 Hz (at 60 °C)
    inrush power in VA
    70 VA 60 Hz cos phi 0.75 (at 20 °C)
    70 VA 50 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
    7 VA 50 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    2…3 W at 50/60 Hz
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor open: 10 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    height
    77 mm
    width
    45 mm
    depth
    86 mm
    net weight
    0.33 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 30.3 MB
    Date 10/3/18
    Files in document
    CAD for LC1D18K7: TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 100 V AC coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for LC1D18K7: TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 100 V AC coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.4 MB
    Date 5/21/12
    Size pdf
    Size 2.9 MB
    Date 7/20/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 303.8 KB
    Date 6/28/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D Contactors AC 09 to 18A (Version 2.0)
    Description
    TeSys D Contactors AC 09 to 18A
    Size pdf
    Size 157.9 KB
    Date 4/28/16
    Description
    TeSys D Contactors AC 09 to 18A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 100 V AC coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 100 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 100 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Version 3.0)
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    Size pdf
    Size 132 KB
    Date 4/28/16
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 100 V AC coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 100 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 100 V AC coil
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 100 V AC coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 100 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 100 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /