Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D
Schneider Electric LC1D406BD Image
To be discontinued

LC1D406BD

Green premium brand logo
Schneider Electric LC1D406BD Image
To be discontinued
LC1D406BD
Green premium brand logo

CONTACTOR 575VAC 40AMP IEC +OPTIONS

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

LC1D406BD is replaced by:
Product
Qty
LC1D40A6BD
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 03 September 2010
1
  • Main
    range of product
    TeSys D
    range
    TeSys
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-2
    AC-1
    AC-4
    control circuit type
    DC standard
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    40 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    motor power kW
    18.5 kW at 380...400 V AC 50 Hz
    22 kW at 500 V AC 50 Hz
    30 kW at 660...690 V AC 50 Hz
    11 kW at 220...230 V AC 50 Hz
    22 kW at 415 V AC 50 Hz
    22 kW at 440 V AC 50 Hz
    22 kW at 1000 V AC 50 Hz
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    Front cover
    With
    motor power hp
    3 hp at 115 V AC 60 Hz for 1 phase motors
    5 hp at 230/240 V AC 60 Hz for 1 phase motors
    10 hp at 200/208 V AC 60 Hz for 3 phases motors
    10 hp at 230/240 V AC 60 Hz for 3 phases motors
    30 hp at 460/480 V AC 60 Hz for 3 phases motors
    30 hp at 575/600 V AC 60 Hz for 3 phases motors
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    auxiliary contact composition
    1 NO + 1 NC
    [Uc] control circuit voltage
    24 V DC
    time constant
    34 ms
    [Ui] rated insulation voltage
    Control circuit: 600 V CSA certified
    Control circuit: 600 V UL certified
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Control circuit: 690 V conforming to IEC 60947-1
    Power circuit: 690 V conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    mounting support
    Plate
    Rail
    flame retardance
    V1 conforming to UL 94
    connections - terminals
    Control circuit: lugs (external diameter: 8 mm)
    Power circuit: lugs (external diameter: 13 mm)
    tightening torque
    Control circuit: 1.2 N.m - on lugs - with screwdriver Philips No 2
    Control circuit: 1.2 N.m - on lugs - with screwdriver flat Ø 6 mm
    Power circuit: 5 N.m - on lugs - with screwdriver flat Ø 8 mm
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for control circuit
    60 A (at 60 °C) for power circuit
    Irms rated making capacity
    250 A DC for control circuit conforming to IEC 60947-5-1
    800 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    800 A at 440 V for power circuit conforming to IEC 60947
    associated fuse rating
    10 A gG for control circuit conforming to IEC 60947-5-1
    80 A gG at <= 690 V coordination type 1 for power circuit
    80 A gG at <= 690 V coordination type 2 for power circuit
    power dissipation per pole
    5.4 W AC-1
    2.4 W AC-3
    inrush power in W
    19 W (at 20 °C)
    hold-in power consumption in W
    7.4 W at 20 °C
    operating time
    20 ms opening
    50 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    10000000 cycles
    maximum operating rate
    3600 cyc/h 60 °C
    minimum switching current
    5 mA for control circuit
    minimum switching voltage
    17 V for control circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contacts
    1.5 ms on energisation between NC and NO contacts
    insulation resistance
    > 10 MOhm for control circuit
    rated operational power in W
    14 W at 24 V DC-13 - electrical durability: 10000000 cycles - for control circuit
    48 W at 24 V DC-13 - electrical durability: 3000000 cycles - for control circuit
    96 W at 24 V DC-13 - electrical durability: 1000000 cycles - for control circuit
    height
    127 mm
    width
    85 mm
    depth
    176 mm
    net weight
    2.185 kg
    compatibility code
    LC1D
    Environment
    standards
    IEC 60947-5-1
    CSA C22.2 No 14
    EN 60947-4-1
    IEC 60947-4-1
    UL 508
    EN 60947-5-1
    product certifications
    GL
    UL
    RINA
    CSA
    CCC
    DNV
    GOST
    LROS (Lloyds register of shipping)
    BV
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    shock resistance
    10 gn contactor opened
    15 gn contactor closed
    vibration resistance
    2 gn 5…300 Hz contactor opened
    4 gn 5…300 Hz contactor closed
    Packing Units
    Package 1 Weight
    2.108 kg
    Package 1 Height
    1.100 dm
    Package 1 width
    1.400 dm
    Package 1 Length
    2.080 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 1/22/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC1/LC2 D40...D95 - 80 to 95 A contactors and reversing contactors (Version A12)
    Description
    W90444935011411 W904449350114 W90444935 0444935 W90444
    prp.document.label.format pdf
    Size 1.7 MB
    Date 2/18/19
    Description
    W90444935011411 W904449350114 W90444935 0444935 W90444
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D406BD : LC1D406BD_ROHS_CHINA_DECLARATION
    Description
    LC1D406BD_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    LC1D406BD_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D 40, 50, 65A (Version 2.0)
    Description
    TeSys D 40, 50, 65A
    prp.document.label.format pdf
    Size 287.5 KB
    Date 3/20/20
    Description
    TeSys D 40, 50, 65A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D406BD : LC1D406BD_ROHS_DECLARATION
    Description
    LC1D406BD_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    LC1D406BD_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys D 40, 50, 65A (Version 2.0)
    Description
    TeSys D 40, 50, 65A
    prp.document.label.format pdf
    Size 379 KB
    Date 3/20/20
    Description
    TeSys D 40, 50, 65A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.