Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D
Schneider Electric LC1D40A6KUE Image

LC1D40A6KUE

Green premium brand logo
Schneider Electric LC1D40A6KUE Image
LC1D40A6KUE
Green premium brand logo

TeSys D contactor 3P 40A AC-3 up to 440V coil 100-250V AC/DC ring-lugs

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys D Green
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-1
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    [Ie] rated operational current
    60 A (at <60 °C) at <= 440 V AC-1 for power circuit
    40 A (at <60 °C) at <= 440 V AC-3 for power circuit
    motor power kW
    11 kW at 220...230 V AC 50 Hz (AC-3)
    18.5 kW at 380...400 V AC 50 Hz (AC-3)
    22 kW at 415 V AC 50 Hz (AC-3)
    22 kW at 440 V AC 50 Hz (AC-3)
    22 kW at 500 V AC 50 Hz (AC-3)
    30 kW at 660...690 V AC 50 Hz (AC-3)
    motor power HP (UL / CSA)
    3 hp at 115 V AC 60 Hz for 1 phase motors
    5 hp at 230/240 V AC 60 Hz for 1 phase motors
    10 hp at 200/208 V AC 60 Hz for 3 phases motors
    10 hp at 230/240 V AC 60 Hz for 3 phases motors
    30 hp at 460/480 V AC 60 Hz for 3 phases motors
    30 hp at 575/600 V AC 60 Hz for 3 phases motors
    [Uc] control circuit voltage
    100...250 V AC 50/60 Hz
    100...250 V DC
    coil type
    AC/DC electronic
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    60 A (at 60 °C) for power circuit
    10 A (at 60 °C) for signalling circuit
    Irms rated making capacity
    800 A at 440 V for power circuit conforming to IEC 60947
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    800 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    72 A 40 °C - 10 min for power circuit
    165 A 40 °C - 1 min for power circuit
    320 A 40 °C - 10 s for power circuit
    720 A 40 °C - 1 s for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    associated fuse rating
    80 A gG at <= 690 V coordination type 1 for power circuit
    80 A gG at <= 690 V coordination type 2 for power circuit
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    average impedance
    1.5 mOhm - Ith 60 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-1
    electrical durability
    2 Mcycles 35 A AC-3 at Ue <= 440 V
    0.7 Mcycles 60 A AC-1 at Ue <= 440 V
    power dissipation per pole
    5.4 W AC-1
    2.4 W AC-3
    Front cover
    With
    mounting support
    Plate
    Rail
    standards
    EN/IEC 60947-4-1
    EN/IEC 60947-5-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    product certifications
    CCC
    CSA
    EAC
    UL
    KC
    DNV-GL
    LROS (Lloyds register of shipping)
    connections - terminals
    Power circuit: lugs-ring terminals (external diameter: 16.5 mm)
    Control circuit: lugs-ring terminals (external diameter: 8 mm)
    tightening torque
    Control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
    Control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
    Power circuit: 6 N.m - on lugs-ring terminals hexagonal screw head 10 mm M6
    operating time
    55...65 ms closing
    20...80 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    6 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Built-in bidirectional peak limiting
    control circuit voltage limits
    <= 0.1 Uc 60 °C drop-out <= 0.1 Uc 60 °C drop-out
    0.85...1.1 Uc 60 °C operational 0.85...1.1 Uc 60 °C operational
    inrush power in VA
    18 VA 50/60 Hz (at 20 °C)
    inrush power in W
    14 W at 20 °C
    hold-in power consumption in VA
    1.8 VA (at 20 °C) 50/60 Hz
    hold-in power consumption in W
    1.2 W at 20 °C
    heat dissipation
    1.2 W at 50/60 Hz
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    compatibility code
    LC1D
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor open: 10 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    height
    122 mm
    width
    55 mm
    depth
    120 mm
    net weight
    0.992 kg
    colour
    Grey (SE GREY 6)
    Green (SE GREEN 2)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    905 g
    Package 1 Height
    5.5 cm
    Package 1 width
    13.7 cm
    Package 1 Length
    15.2 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free plastic parts & cables product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French5
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3 (Version A14)
    Description
    LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3 - Instruction Sheet
    prp.document.label.format pdf
    Size 7.4 MB
    Date 9/1/17
    Description
    LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3 - Instruction Sheet
    prp.document.label.format pdf
    Size 643.8 KB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D40A6KUE : LC1D40A6KUE_ROHS_CHINA_DECLARATION
    Description
    LC1D40A6KUE_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    LC1D40A6KUE_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D40A6KUE : LC1D40A6KUE_ROHS_DECLARATION
    Description
    LC1D40A6KUE_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    LC1D40A6KUE_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.