Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys D
Schneider Electric LC1D806K7 Image

LC1D806K7

Green premium brand logo
Schneider Electric LC1D806K7 Image
LC1D806K7
Green premium brand logo

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 80 A - 100 V AC 50/60 Hz coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 300 V DC 25...400 Hz
    Power circuit: <= 690 V AC
    [Ie] rated operational current
    125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    22 kW at 220...230 V AC 50/60 Hz (AC-3)
    37 kW at 380...400 V AC 50/60 Hz (AC-3)
    45 kW at 415...440 V AC 50/60 Hz (AC-3)
    55 kW at 500 V AC 50/60 Hz (AC-3)
    45 kW at 660...690 V AC 50/60 Hz (AC-3)
    45 kW at 1000 V AC 50/60 Hz (AC-3)
    15 kW at 400 V AC 50/60 Hz (AC-4)
    motor power HP (UL / CSA)
    20 hp at 200/208 V AC 50/60 Hz for 3 phases motors
    7.5 hp at 115 V AC 50/60 Hz for 1 phase motors
    15 hp at 230/240 V AC 50/60 Hz for 1 phase motors
    25 hp at 230/240 V AC 50/60 Hz for 3 phases motors
    60 hp at 460/480 V AC 50/60 Hz for 3 phases motors
    60 hp at 575/600 V AC 50/60 Hz for 3 phases motors
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    100 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for signalling circuit
    125 A (at 60 °C) for power circuit
    Irms rated making capacity
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    1100 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    1100 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    640 A 40 °C - 10 s for power circuit
    990 A 40 °C - 1 s for power circuit
    135 A 40 °C - 10 min for power circuit
    320 A 40 °C - 1 min for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    associated fuse rating
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    200 A gG at <= 690 V coordination type 1 for power circuit
    160 A gG at <= 690 V coordination type 2 for power circuit
    average impedance
    0.8 mOhm - Ith 125 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Power circuit: 1000 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    electrical durability
    0.8 Mcycles 125 A AC-1 at Ue <= 440 V
    1.5 Mcycles 80 A AC-3 at Ue <= 440 V
    power dissipation per pole
    5.1 W AC-3
    12.5 W AC-1
    Front cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    CSA
    GOST
    RINA
    BV
    DNV
    LROS (Lloyds register of shipping)
    CCC
    GL
    UL
    connections - terminals
    Control circuit: lugs-ring terminals (external diameter: 8 mm)
    Power circuit: bars 1 cable(s) - busbar cross section: 3 x 16 mm
    Power circuit: lugs-ring terminals (external diameter: 17 mm)
    tightening torque
    Control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
    Control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
    Power circuit: 9 N.m - on lugs-ring terminals - with screwdriver flat Ø 8 mm M6
    Power circuit: 9 N.m - on lugs-ring terminals hexagonal screw head 10 mm M6
    Power circuit: 9 N.m - on bars - with screwdriver flat Ø 8 mm M6
    Power circuit: 9 N.m - on bars hexagonal screw head 10 mm M6
    operating time
    20...35 ms closing
    6...20 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    4 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational: 0.85...1.1 Uc AC 60 Hz (at 55 °C)
    Drop-out: 0.3...0.6 Uc AC 50/60 Hz (at 55 °C)
    Operational: 0.8...1.1 Uc AC 50 Hz (at 55 °C)
    inrush power in VA
    245 VA 60 Hz cos phi 0.75 (at 20 °C)
    245 VA 50 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    26 VA 60 Hz cos phi 0.3 (at 20 °C)
    26 VA 50 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    6…10 W at 50/60 Hz
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Shocks contactor open: 8 Gn for 11 ms
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    Shocks contactor closed: 10 Gn for 11 ms
    height
    127 mm
    width
    85 mm
    depth
    130 mm
    net weight
    1.59 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese5
    • French5
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/22/18
    prp.document.label.format pdf
    Size 510.7 KB
    Date 6/16/14
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC1/LC2 D40...D95 - 80 to 95 A contactors and reversing contactors (Version A12)
    Description
    W90444935011411 W904449350114 W90444935 0444935 W90444
    prp.document.label.format pdf
    Size 1.7 MB
    Date 2/18/19
    Description
    W90444935011411 W904449350114 W90444935 0444935 W90444
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D806K7 : LC1D806K7_ROHS_CHINA_DECLARATION
    Description
    LC1D806K7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    LC1D806K7_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 293.2 KB
    Date 8/29/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D806K7 : LC1D806K7_ROHS_DECLARATION
    Description
    LC1D806K7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    LC1D806K7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 194.5 KB
    Date 12/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D806K7 : LC1D806K7_REACH_DECLARATION
    Description
    LC1D806K7_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    LC1D806K7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.