Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D
Schneider Electric LC1D80A6P7 Image

LC1D80A6P7

Green premium brand logo
Schneider Electric LC1D80A6P7 Image
LC1D80A6P7
Green premium brand logo

TeSys D contactor 3P 66A AC-3 up to 440V coil 230V AC 50/60Hz for lugs

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-1
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: 690 V AC 25...400 Hz
    Power circuit: 300 V DC
    [Ie] rated operational current
    80 A (at <60 °C) at <= 440 V AC-1 for power circuit
    66 A (at <60 °C) at <= 440 V AC-3 for power circuit
    motor power kW
    18.5 kW at 220...230 V AC 50 Hz (AC-3)
    37 kW at 380...400 V AC 50 Hz (AC-3)
    37 kW at 415 V AC 50 Hz (AC-3)
    37 kW at 440 V AC 50 Hz (AC-3)
    37 kW at 500 V AC 50 Hz (AC-3)
    37 kW at 660...690 V AC 50 Hz (AC-3)
    motor power HP (UL / CSA)
    5 hp at 115 V AC 60 Hz for 1 phase motors
    10 hp at 230/240 V AC 60 Hz for 1 phase motors
    20 hp at 200/208 V AC 60 Hz for 3 phases motors
    20 hp at 230/240 V AC 60 Hz for 3 phases motors
    40 hp at 460/480 V AC 60 Hz for 3 phases motors
    50 hp at 575/600 V AC 60 Hz for 3 phases motors
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for signalling circuit
    80 A (at 60 °C) for power circuit
    Irms rated making capacity
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    1000 A at 440 V AC for power circuit conforming to IEC 60947
    rated breaking capacity
    1000 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    520 A 40 °C - 10 s for power circuit
    900 A 40 °C - 1 s for power circuit
    110 A 40 °C - 10 min for power circuit
    260 A 40 °C - 1 min for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    associated fuse rating
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    125 A gG at <= 690 V coordination type 1 for power circuit
    125 A gG at <= 690 V coordination type 2 for power circuit
    average impedance
    1.5 mOhm - Ith 80 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Signalling circuit: 690 V conforming to IEC 60947-1
    Power circuit: 690 V conforming to IEC 60947-4-1
    electrical durability
    0.7 Mcycles 80 A AC-1 at Ue <= 440 V
    1 Mcycles 66 A AC-3 at Ue <= 440 V
    power dissipation per pole
    9.6 W AC-1
    6.5 W AC-3
    Front cover
    With
    mounting support
    Plate
    Rail
    standards
    EN/IEC 60947-4-1
    EN/IEC 60947-5-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    product certifications
    CCC
    CSA
    EAC
    UL
    KC
    DNV-GL
    LROS (Lloyds register of shipping)
    connections - terminals
    Control circuit: lugs-ring terminals (external diameter: 8 mm)
    Power circuit: lugs-ring terminals (external diameter: 16.5 mm)
    tightening torque
    Control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
    Control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
    Power circuit: 6 N.m - on lugs-ring terminals hexagonal screw head 10 mm M6
    operating time
    4...19 ms opening
    12...26 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    6 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    inrush power in VA
    140 VA 60 Hz cos phi 0.75 (at 20 °C)
    160 VA 50 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    13 VA 60 Hz cos phi 0.3 (at 20 °C)
    15 VA 50 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    4…5 W at 50/60 Hz
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    contact compatibility
    M2
    compatibility code
    LC1D
    motor power range
    15…25 kW at 200…240 V 3 phases
    30…50 kW at 380…440 V 3 phases
    30…50 kW at 480…500 V 3 phases
    motor starter type
    Direct on-line contactor
    contactor coil voltage
    230 V AC standard
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    0...3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor closed: 15 Gn for 11 ms
    Shocks contactor open: 10 Gn for 11 ms
    height
    122 mm
    width
    55 mm
    depth
    120 mm
    net weight
    0.86 kg
    colour
    Grey (SE GREY 6)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    850 g
    Package 1 Height
    6.2 cm
    Package 1 width
    14 cm
    Package 1 Length
    15.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC1D..A6 3-pole contactor with ring-type connection 40 to 80 A AC-3 (Version A11)
    Description
    LC1D..A6 3-pole contactor with ring-type connection 40 to 80 A AC-3 - Instruction sheet
    prp.document.label.format pdf
    Size 5.6 MB
    Date 3/1/18
    Description
    LC1D..A6 3-pole contactor with ring-type connection 40 to 80 A AC-3 - Instruction sheet
    LRD3.., LRD3..3, LRD3..L, LRD3..L3, LR3D3.., LR3D3..3 - Everlink 3-pole thermal overload relays 18.5 to 37 kW (Version 04)
    Description
    LRD3.., LRD3..3, LRD3..L, LRD3..L3, LR3D3.., LR3D3..3 - Everlink 3-pole thermal overload relays 18.5 to 37 kW - Instruction sheet
    prp.document.label.format pdf
    Size 3.3 MB
    Date 1/1/18
    Description
    LRD3.., LRD3..3, LRD3..L, LRD3..L3, LR3D3.., LR3D3..3 - Everlink 3-pole thermal overload relays 18.5 to 37 kW - Instruction sheet
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D80A6P7 : TeSys D contactor 3P 66A AC-3 up to 440V coil 230V AC 50/60Hz for lugs
    Description
    TeSys D contactor 3P 66A AC-3 up to 440V coil 230V AC 50/60Hz for lugs
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    TeSys D contactor 3P 66A AC-3 up to 440V coil 230V AC 50/60Hz for lugs
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 307.6 KB
    Date 6/28/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D80A6P7 : TeSys D contactor 3P 66A AC-3 up to 440V coil 230V AC 50/60Hz for lugs
    Description
    TeSys D contactor 3P 66A AC-3 up to 440V coil 230V AC 50/60Hz for lugs
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    TeSys D contactor 3P 66A AC-3 up to 440V coil 230V AC 50/60Hz for lugs
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D80A6P7 : TeSys D contactor 3P 66A AC-3 up to 440V coil 230V AC 50/60Hz for lugs
    Description
    TeSys D contactor 3P 66A AC-3 up to 440V coil 230V AC 50/60Hz for lugs
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    TeSys D contactor 3P 66A AC-3 up to 440V coil 230V AC 50/60Hz for lugs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.