Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
Schneider Electric LC1DMKF7 Image

LC1DMKF7

Green premium brand logo
Schneider Electric LC1DMKF7 Image
LC1DMKF7
Green premium brand logo

TeSys LC1D.K capacitor duty contactor - 3P - 25 kVAR - 415 V - 110 V AC coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DMK
    contactor application
    Power factor correction
    utilisation category
    AC-6B
    poles description
    3P
    power pole contact composition
    3 NO
    device location in system
    Inside delta interruption
    Line interruption
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 50/60 Hz
    reactive power rating
    14 kvar at 230 V AC 50/60 Hz 60 °C
    25 kvar at 400…415 V AC 50/60 Hz 60 °C
    27 kvar at 440 V AC 50/60 Hz 60 °C
    42 kvar at 660…690 V AC 50/60 Hz 60 °C
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NC for signalling circuit
    3 NO early make for power circuit
    electrical durability
    300000 cycles at Ue 400 V
    200000 cycles at Ue 690 V
    mounting support
    DIN rail
    Plate
    standards
    IEC 60947-4-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    product certifications
    IEC
    KC
    UL
    CSA
    EAC
    CCC
    connections - terminals
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 1 2.5…16 mm² - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 2.5…6 mm² - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 1 1.5…10 mm² - cable stiffness: flexible without cable end
    Power circuit: screw clamp terminals 2 1.5…6 mm² - cable stiffness: flexible without cable end
    Power circuit: screw clamp terminals 1 1…10 mm² - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with or without cable end
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 2.5 N.m - on screw clamp terminals
    maximum operating rate
    240 cyc/h
    Complementary
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    Environment
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    height
    125 mm
    width
    45 mm
    depth
    127 mm
    net weight
    0.63 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages18
    • English17
    • Chinese8
    • French10
    • German7
    • Italian7
    • Portuguese7
    • Russian7
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Size pdf
    Size 12.2 MB
    Date 5/15/19
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B8 - Contacteurs (Version 4.0)
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    Size pdf
    Size 12.3 MB
    Date 6/11/19
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Contactor 30/40 kVAR; TeSys D (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 277.4 KB
    Date 10/24/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 8.4 MB
    Date 5/10/12
    Files in document
    Size zip
    Size 1.9 MB
    Date 5/10/12
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 4/29/16
    Size pdf
    Size 287 KB
    Date 4/23/15
    Size pdf
    Size 282.3 KB
    Date 5/9/14
    Size pdf
    Size 1.5 MB
    Date 4/29/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1DMKF7 : TeSys LC1D.K capacitor duty contactor - 3P - 25 kVAR - 415 V - 110 V AC coil
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 25 kVAR - 415 V - 110 V AC coil
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 25 kVAR - 415 V - 110 V AC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 272.4 KB
    Date 6/28/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1DMKF7 : TeSys LC1D.K capacitor duty contactor - 3P - 25 kVAR - 415 V - 110 V AC coil
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 25 kVAR - 415 V - 110 V AC coil
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 25 kVAR - 415 V - 110 V AC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1DMKF7 : TeSys LC1D.K capacitor duty contactor - 3P - 25 kVAR - 415 V - 110 V AC coil
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 25 kVAR - 415 V - 110 V AC coil
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 25 kVAR - 415 V - 110 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /