Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys F
Schneider Electric LC1F1000M7 Image

LC1F1000M7

Green premium brand logo
Schneider Electric LC1F1000M7 Image
LC1F1000M7
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 1000 A - coil 220 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 440 V AC 50/60 Hz
    [Ie] rated operational current
    1250 A (at <40 °C) at <= 440 V AC AC-1
    1000 A (at <55 °C) at <= 440 V AC AC-3
    [Uc] control circuit voltage
    220 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1250 A (at 40 °C)
    rated breaking capacity
    8 kA conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    10000 A 40 °C - 10 s
    7500 A 40 °C - 30 s
    5500 A 40 °C - 1 min
    4200 A 40 °C - 3 min
    3000 A 40 °C - 10 min
    associated fuse rating
    2000 A gG at <= 440 V
    average impedance
    0.1 mOhm - Ith 1250 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    200 W AC-1
    mounting support
    Plate
    standards
    EN 60947-1
    IEC 60947-4-1
    EN 60947-4-1
    IEC 60947-1
    product certifications
    CCC
    CSA
    CB
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 3 cable(s)
    Power circuit: bar 4 cable(s)
    operating time
    40...80 ms closing
    100...200 ms opening
    maximum operating rate
    600 cyc/h 55 °C
    compatibility code
    LC1F
    motor power range
    250…500 kW at 200…240 V 3 phases
    250…500 kW at 380…440 V 3 phases
    560…900 kW at 380…440 V 3 phases
    motor starter type
    Direct on-line contactor
    contactor coil voltage
    220 V AC standard
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…60 °C
    operating altitude
    3000 m without
    height
    332 mm
    width
    438 mm
    depth
    238.6 mm
    net weight
    31 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 259.5 KB
    Date 1/4/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.6 MB
    Date 6/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1000M7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 1000 A - coil 220 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 1000 A - coil 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 1000 A - coil 220 V AC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 273.2 KB
    Date 7/11/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    prp.document.label.format pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1000M7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 1000 A - coil 220 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 1000 A - coil 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 1000 A - coil 220 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    prp.document.label.format pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1000M7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 1000 A - coil 220 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 1000 A - coil 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 1000 A - coil 220 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Drawings
    LC1 F1000


    (1)
    Minimum distance required for coil removal.


    NOTE: X1 (mm) = Minimum electrical clearance according to operating voltage and breaking capacity.

    Voltage

    200…500 V

    690…1000 V

    X1 (mm)

    90

    100


  • Motor Starter BOM