Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys F
Schneider Electric LC1F115S7 Image

LC1F115S7

Green premium brand logo
Schneider Electric LC1F115S7 Image
LC1F115S7
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 500 V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-4
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    200 A (at <40 °C) at <= 440 V AC-1
    115 A (at <55 °C) at <= 440 V AC-3
    motor power kW
    55 kW at 380...400 V AC 50/60 Hz (AC-3)
    59 kW at 415 V AC 50/60 Hz (AC-3)
    59 kW at 440 V AC 50/60 Hz (AC-3)
    75 kW at 500 V AC 50/60 Hz (AC-3)
    80 kW at 660...690 V AC 50/60 Hz (AC-3)
    30 kW at 220...230 V AC 50/60 Hz (AC-3)
    18.5 kW at 400 V AC 50/60 Hz (AC-4)
    [Uc] control circuit voltage
    500 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A (at 40 °C)
    rated breaking capacity
    920 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1100 A 40 °C - 10 s
    640 A 40 °C - 30 s
    520 A 40 °C - 1 min
    400 A 40 °C - 3 min
    320 A 40 °C - 10 min
    associated fuse rating
    125 A aM at <= 440 V
    200 A gG at <= 440 V
    average impedance
    0.37 mOhm - Ith 200 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    15 W AC-1
    5 W AC-3
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-1
    EN 60947-1
    IEC 60947-4-1
    JIS C8201-4-1
    product certifications
    CCC
    RINA
    DNV
    LROS (Lloyds register of shipping)
    BV
    UL
    ABS
    CB
    RMRoS
    connections - terminals
    Power circuit: bar 2 cable(s) - busbar cross section: 20 x 3 mm
    Power circuit: lugs-ring terminals 1 cable(s) 95 mm²
    Power circuit: connector 1 cable(s) 95 mm²
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bolted connection
    tightening torque
    Power circuit: 10 N.m
    Control circuit: 1.2 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 50/60 Hz (at 55 °C)
    Drop-out: 0.35...0.55 Uc 50/60 Hz (at 55 °C)
    inrush power in VA
    550 VA 50 Hz cos phi 0.3 (at 20 °C)
    660 VA 60 Hz cos phi 0.3 (at 20 °C)
    hold-in power consumption in VA
    45 VA 50 Hz cos phi 0.3 (at 20 °C)
    55 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    12…16 W
    operating time
    35 ms closing (at Uc)
    130 ms opening (at Uc)
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP2x front face with shrouds conforming to IEC 60529
    IP2x front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    operating altitude
    3000 m without
    height
    162 mm
    width
    163.3 mm
    depth
    171 mm
    net weight
    3.43 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English15
    • Chinese6
    • French8
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.7 MB
    Date 3/27/14
    Files in document
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6 MB
    Date 1/2/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 181.1 KB
    Date 12/1/15
    Size pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 500 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 500 V AC
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 500 V AC
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20.1 MB
    Date 10/16/18
    Size pdf
    Size 272.4 KB
    Date 5/29/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 500 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 500 V AC
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 500 V AC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 500 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 500 V AC
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 500 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /