Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
Schneider Electric LC1F1400UD Image
Discontinued

LC1F1400UD

Schneider Electric LC1F1400UD Image
Discontinued
LC1F1400UD

TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1400 A - coil 250 V DC

Show more characteristics
LC1F1400UD has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    1400 A (at <40 °C) at <= 440 V AC AC-1
    [Uc] control circuit voltage
    250 V DC
    coil type
    Standard
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1400 A (at 40 °C)
    rated breaking capacity
    2100 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    8000 A 40 °C - 10 s
    6000 A 40 °C - 30 s
    4500 A 40 °C - 1 min
    4000 A 40 °C - 3 min
    2600 A 40 °C - 10 min
    associated fuse rating
    1600 A gG at <= 440 V
    average impedance
    0.1 mOhm - Ith 1700 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    1000 V conforming to UL 60947-4-1
    power dissipation per pole
    150 W AC-1
    mounting support
    Plate
    standards
    IEC 60947-4-1
    EN 60947-4-1
    IEC 60947-1
    EN 60947-1
    JIS C8201-4-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    product certifications
    UL
    CSA
    CCC
    CB Scheme
    EAC
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 100 x 5 mm
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 58 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc (at 55 °C)
    Drop-out: 0.3...0.5 Uc (at 55 °C)
    inrush power in W
    2100 W (at 20 °C)
    hold-in power consumption in W
    10 W at 20 °C
    heat dissipation
    10 W
    operating time
    50...60 ms closing
    45...60 ms opening
    maximum operating rate
    600 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…60 °C
    operating altitude
    3000 m without derating
    height
    332 mm
    width
    438 mm
    depth
    238.6 mm
    net weight
    29 kg
    Packing Units
    Package 1 Weight
    30.000 kg
    Package 1 Height
    3.950 dm
    Package 1 width
    5.000 dm
    Package 1 Length
    6.200 dm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • Chinese3
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys catalogue - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 8.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    prp.document.label.format pdf
    Size 11.2 MB
    Date 7/22/20
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    TeSys F AC1 contactors 1250 to 2600A_ leaflet (Version 1.0)
    Description
    Discover all benefits of F2600 H in this attractive 2 pages leafletWe encourage you to boost and implement this leaflet in your countries
    prp.document.label.format pdf
    Size 19.5 MB
    Date 6/22/15
    Description
    Discover all benefits of F2600 H in this attractive 2 pages leafletWe encourage you to boost and implement this leaflet in your countries
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 8/21/17
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/4/11
    prp.document.label.format pdf
    Size 465 KB
    Date 11/30/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.5 MB
    Date 9/2/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1400UD : TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1400 A - coil 250 V DC
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1400 A - coil 250 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1400 A - coil 250 V DC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1400UD : TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1400 A - coil 250 V DC
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1400 A - coil 250 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1400 A - coil 250 V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.