Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys F
Schneider Electric LC1F1854X6 Image
Discontinued

LC1F1854X6

Schneider Electric LC1F1854X6 Image
Discontinued
LC1F1854X6

TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 275 A - coil 600 V AC

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 460 V DC
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    275 A (at <40 °C) at <= 440 V AC-1
    [Uc] control circuit voltage
    600 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    275 A (at 40 °C)
    rated breaking capacity
    1480 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1500 A 40 °C - 10 s
    920 A 40 °C - 30 s
    740 A 40 °C - 1 min
    500 A 40 °C - 3 min
    400 A 40 °C - 10 min
    associated fuse rating
    200 A aM at <= 440 V
    315 A gG at <= 440 V
    average impedance
    0.33 mOhm - Ith 275 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    12 W AC-3
    25 W AC-1
    mounting support
    Plate
    standards
    IEC 60947-1
    EN 60947-4-1
    IEC 60947-4-1
    EN 60947-1
    JIS C8201-4-1
    product certifications
    CCC
    UL
    LROS (Lloyds register of shipping)
    DNV
    CB
    RMRoS
    BV
    RINA
    ABS
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 25 x 3 mm
    Power circuit: lugs-ring terminals 1 cable(s) 150 mm²
    Power circuit: connector 1 cable(s) 150 mm²
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 18 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 50/60 Hz (at 55 °C)
    Drop-out: 0.35...0.55 Uc 50/60 Hz (at 55 °C)
    inrush power in VA
    970 VA 60 Hz cos phi 0.3 (at 20 °C)
    hold-in power consumption in VA
    66 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    18…24 W
    operating time
    20...35 ms closing
    7...15 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP2x front face with shrouds conforming to IEC 60529
    IP2x front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    operating altitude
    3000 m without
    height
    174 mm
    width
    208.5 mm
    depth
    181 mm
    net weight
    5.45 kg
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese3
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys F1854 contactor (Version 1.0)
    Files in document
    pdf
    342.2 KB
    stp
    958.9 KB
    Size zip
    Size 1.3 MB
    Date 2/9/17
    Files in document
    pdf
    342.2 KB
    stp
    958.9 KB
    NSX100/160/250 3P; Compact circuit breaker (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 194.4 KB
    Date 10/24/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6 MB
    Date 1/2/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 181.1 KB
    Date 12/1/15
    Size pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 275 A - coil 600 V AC
    Description
    TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 275 A - coil 600 V AC
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 275 A - coil 600 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 275 A - coil 600 V AC
    Description
    TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 275 A - coil 600 V AC
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 275 A - coil 600 V AC
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 275 A - coil 600 V AC
    Description
    TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 275 A - coil 600 V AC
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 275 A - coil 600 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /