Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys F
Schneider Electric LC1F2100 Image

LC1F2100

Green premium brand logo
Schneider Electric LC1F2100 Image
LC1F2100
Green premium brand logo

TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2100 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    2100 A (at <40 °C) at <= 440 V AC AC-1
    Complementary
    [Uc] control circuit voltage
    110...500 V AC 40...400 Hz with LX1/LX9 coil
    110...440 V DC with LX4 coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    2100 A (at 40 °C)
    Irms rated making capacity
    3150 A AC conforming to IEC 60947-4-1
    rated breaking capacity
    3150 A for power circuit conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    10000 A 40 °C - 10 s for power circuit
    7500 A 40 °C - 30 s
    5500 A 40 °C - 1 min
    4200 A 40 °C - 3 min
    3000 A 40 °C - 10 min
    associated fuse rating
    2000 A gG at <= 440 V for power circuit conforming to IEC 60947-4-1
    average impedance
    0.1 mOhm - Ith 2100 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    200 W AC-1
    control circuit voltage limits
    Operational: 0.85...1.1 Uc AC 40...400 Hz with LX1/LX9 coil
    Drop-out: 0.3...0.55 Uc AC 40...400 Hz with LX1/LX9 coil
    Operational: 0.85...1.1 Uc DC with LX4 coil
    Drop-out: 0.2...0.35 Uc DC with LX4 coil
    heat dissipation
    18 W
    operating time
    40...75 ms closing for with LX1/LX9 coil
    100...170 ms opening for with LX1/LX9 coil
    50...60 ms closing for with LX4 coil
    45...60 ms opening for with LX4 coil
    mounting support
    Plate
    standards
    JIS C8201-4-1
    EN 60947-1
    EN 60947-4-1
    IEC 60947-4-1
    IEC 60947-1
    product certifications
    CCC
    CETLus
    CB
    CSA
    connections - terminals
    Power circuit: bar 4 cable(s)
    Power circuit: bolted connection
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
    tightening torque
    Power circuit: 58 N.m
    Control circuit: 1.2 N.m
    mechanical durability
    0.5 Mcycles
    inrush power in VA
    1600…2400 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
    2000…2200 VA (at 20 °C)with LX4 coil
    hold-in power consumption in VA
    29…37 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
    8…10 VA (at 20 °C)with LX4 coil
    maximum operating rate
    600 cyc/h 55 °C
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…60 °C
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
    height
    332 mm
    width
    438 mm
    depth
    238.6 mm
    net weight
    31 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese5
    • French6
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    prp.document.label.format pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.3 MB
    Date 9/19/18
    Files in document
    prp.document.label.format zip
    Size 6.1 MB
    Date 5/31/12
    Files in document
    Brochure
    Format
    Size
    Date
    Add to My Documents
    TeSys F AC1 contactors 1250 to 2600A_ leaflet (Version 1.0)
    Description
    Discover all benefits of F2600 H in this attractive 2 pages leafletWe encourage you to boost and implement this leaflet in your countries
    prp.document.label.format pdf
    Size 19.5 MB
    Date 6/22/15
    Description
    Discover all benefits of F2600 H in this attractive 2 pages leafletWe encourage you to boost and implement this leaflet in your countries
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 8/21/17
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/4/11
    prp.document.label.format pdf
    Size 465 KB
    Date 11/30/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.5 MB
    Date 9/2/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2100 : TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2100 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    Description
    TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2100 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2100 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 138.9 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 208.3 KB
    Date 11/12/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2100 : TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2100 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    Description
    TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2100 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2100 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2100 : TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2100 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    Description
    TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2100 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2100 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.