Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
Schneider Electric LC1F2100MD Image

LC1F2100MD

Green premium brand logo
Schneider Electric LC1F2100MD Image
LC1F2100MD
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 2100 A - coil 220 V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    2100 A (at <40 °C) at <= 440 V AC AC-1
    [Uc] control circuit voltage
    220 V DC
    coil type
    Standard
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    2100 A (at 40 °C)
    rated breaking capacity
    3150 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    10000 A 40 °C - 10 s
    7500 A 40 °C - 30 s
    5500 A 40 °C - 1 min
    4200 A 40 °C - 3 min
    3000 A 40 °C - 10 min
    associated fuse rating
    2000 A gG at <= 440 V
    average impedance
    0.1 mOhm - Ith 2100 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    1000 V conforming to UL 60947-4-1
    power dissipation per pole
    200 W AC-1
    mounting support
    Plate
    standards
    EN 60947-1
    IEC 60947-4-1
    JIS C8201-4-1
    EN 60947-4-1
    IEC 60947-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    product certifications
    UL
    CSA
    CCC
    CB Scheme
    EAC
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 4 cable(s) - busbar cross section: 100 x 5 mm
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 58 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc (at 55 °C)
    Drop-out: 0.2...0.35 Uc (at 55 °C)
    inrush power in W
    2100 W (at 20 °C)
    hold-in power consumption in W
    10 W at 20 °C
    heat dissipation
    10 W
    operating time
    50...60 ms closing
    45...60 ms opening
    maximum operating rate
    600 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…60 °C
    operating altitude
    3000 m without derating
    height
    332 mm
    width
    438 mm
    depth
    238.6 mm
    net weight
    31 kg
    Packing Units
    Package 1 Weight
    31.000 kg
    Package 1 Height
    3.950 dm
    Package 1 width
    5.000 dm
    Package 1 Length
    6.200 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Chinese3
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    TeSys F AC1 contactors 1250 to 2600A_ leaflet (Version 1.0)
    Description
    Discover all benefits of F2600 H in this attractive 2 pages leafletWe encourage you to boost and implement this leaflet in your countries
    prp.document.label.format pdf
    Size 19.5 MB
    Date 6/22/15
    Description
    Discover all benefits of F2600 H in this attractive 2 pages leafletWe encourage you to boost and implement this leaflet in your countries
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 8/21/17
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/4/11
    prp.document.label.format pdf
    Size 465 KB
    Date 11/30/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.5 MB
    Date 9/2/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2100MD : TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 2100 A - coil 220 V DC
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 2100 A - coil 220 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 2100 A - coil 220 V DC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 208.3 KB
    Date 11/12/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2100MD : TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 2100 A - coil 220 V DC
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 2100 A - coil 220 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 2100 A - coil 220 V DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 198.3 KB
    Date 11/12/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2100MD : TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 2100 A - coil 220 V DC
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 2100 A - coil 220 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 2100 A - coil 220 V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.