Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
Schneider Electric LC1F225S7 Image

LC1F225S7

Green premium brand logo
Schneider Electric LC1F225S7 Image
LC1F225S7
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 225 A - coil 500 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-4
    AC-1
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 460 V DC
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    315 A (at <40 °C) at <= 440 V AC-1
    225 A (at <55 °C) at <= 440 V AC-3
    motor power kW
    110 kW at 380...400 V AC 50/60 Hz (AC-3)
    110 kW at 415 V AC 50/60 Hz (AC-3)
    110 kW at 440 V AC 50/60 Hz (AC-3)
    129 kW at 500 V AC 50/60 Hz (AC-3)
    129 kW at 660...690 V AC 50/60 Hz (AC-3)
    63 kW at 220...230 V AC 50/60 Hz (AC-3)
    40 kW at 400 V AC 50/60 Hz (AC-4)
    [Uc] control circuit voltage
    500 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    315 A (at 40 °C)
    rated breaking capacity
    1800 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1800 A 40 °C - 10 s
    1000 A 40 °C - 30 s
    850 A 40 °C - 1 min
    560 A 40 °C - 3 min
    440 A 40 °C - 10 min
    associated fuse rating
    315 A gG at <= 440 V
    250 A aM at <= 440 V
    average impedance
    0.32 mOhm - Ith 315 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    32 W AC-1
    16 W AC-3
    mounting support
    Plate
    standards
    EN 60947-1
    EN 60947-4-1
    IEC 60947-4-1
    JIS C8201-4-1
    IEC 60947-1
    product certifications
    ABS
    DNV
    CCC
    RINA
    BV
    CB
    UL
    RMRoS
    LROS (Lloyds register of shipping)
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm
    Power circuit: lugs-ring terminals 1 cable(s) 185 mm²
    Power circuit: connector 1 cable(s) 185 mm²
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 35 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
    Drop-out: 0.35...0.55 Uc 40...400 Hz (at 55 °C)
    inrush power in VA
    1070 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    hold-in power consumption in VA
    9.9 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    heat dissipation
    8…9.8 W
    operating time
    35 ms closing (at Uc)
    130 ms opening (at Uc)
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    height
    197 mm
    width
    168.5 mm
    depth
    181 mm
    net weight
    4.75 kg
    Packing Units
    Package 1 Weight
    5.509 kg
    Package 1 Height
    2.200 dm
    Package 1 width
    2.350 dm
    Package 1 Length
    2.700 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese5
    • French6
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F225S7 : LC1F225S7_ROHS_CHINA_DECLARATION
    Description
    LC1F225S7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/25/20
    Description
    LC1F225S7_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F185-225 (Version 2.1)
    Description
    TeSys LC1F185-225
    prp.document.label.format pdf
    Size 272.1 KB
    Date 9/11/20
    Description
    TeSys LC1F185-225
    prp.document.label.format pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F225S7 : LC1F225S7_ROHS_DECLARATION
    Description
    LC1F225S7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/25/20
    Description
    LC1F225S7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F185-225 (Version 2.1)
    Description
    TeSys LC1F185-225
    prp.document.label.format pdf
    Size 740.9 KB
    Date 9/11/20
    Description
    TeSys LC1F185-225
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F225S7 : LC1F225S7_REACH_DECLARATION
    Description
    LC1F225S7_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/25/20
    Description
    LC1F225S7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.