Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
Schneider Electric LC1F2600FD Image
Discontinued

LC1F2600FD

Green premium brand logo
Schneider Electric LC1F2600FD Image
Discontinued
LC1F2600FD
Green premium brand logo

TeSys F Contactor - 3P (3 NO) - AC1 - <= 1000 V AC 2600 A - coil 110 V DC

Show more characteristics
LC1F2600FD has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    [Ie] rated operational current
    2600 A (at <60 °C) at <= 440 V AC AC-1
    [Uc] control circuit voltage
    110 V DC
    coil type
    Standard
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    2600 A (at 60 °C)
    rated breaking capacity
    3900 kA conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    12000 A 40 °C - 10 s
    9000 A 40 °C - 30 s
    7000 A 40 °C - 1 min
    6000 A 40 °C - 3 min
    4000 A 40 °C - 10 min
    associated fuse rating
    2500 A gG at <= 440 V
    average impedance
    0.1 mOhm - Ith 2600 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    power dissipation per pole
    250 W AC-1
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-4-1
    EN 60947-1
    IEC 60947-1
    JIS C8201-4-1
    product certifications
    CCC
    CETLus
    CB
    CSA
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 3 cable(s) - busbar cross section: 100 x 10 mm
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 58 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc (at 55 °C)
    Drop-out: 0.2...0.35 Uc (at 55 °C)
    inrush power in W
    2600 W (at 20 °C)
    hold-in power consumption in W
    18 W at 20 °C
    heat dissipation
    40 W
    operating time
    60...70 ms closing
    40...50 ms opening
    maximum operating rate
    1200 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…60 °C
    operating altitude
    3000 m without
    height
    382 mm
    width
    519 mm
    depth
    251 mm
    net weight
    36 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    TeSys F AC1 contactors 1250 to 2600A_ leaflet (Version 1.0)
    Description
    Discover all benefits of F2600 H in this attractive 2 pages leafletWe encourage you to boost and implement this leaflet in your countries
    prp.document.label.format pdf
    Size 19.5 MB
    Date 6/22/15
    Description
    Discover all benefits of F2600 H in this attractive 2 pages leafletWe encourage you to boost and implement this leaflet in your countries
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 63.1 KB
    Date 6/3/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.6 MB
    Date 3/5/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2600FD : TeSys F Contactor - 3P (3 NO) - AC1 - <= 1000 V AC 2600 A - coil 110 V DC
    Description
    TeSys F Contactor - 3P (3 NO) - AC1 - <= 1000 V AC 2600 A - coil 110 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys F Contactor - 3P (3 NO) - AC1 - <= 1000 V AC 2600 A - coil 110 V DC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 208.3 KB
    Date 11/12/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2600FD : TeSys F Contactor - 3P (3 NO) - AC1 - <= 1000 V AC 2600 A - coil 110 V DC
    Description
    TeSys F Contactor - 3P (3 NO) - AC1 - <= 1000 V AC 2600 A - coil 110 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys F Contactor - 3P (3 NO) - AC1 - <= 1000 V AC 2600 A - coil 110 V DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 198.3 KB
    Date 11/12/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2600FD : TeSys F Contactor - 3P (3 NO) - AC1 - <= 1000 V AC 2600 A - coil 110 V DC
    Description
    TeSys F Contactor - 3P (3 NO) - AC1 - <= 1000 V AC 2600 A - coil 110 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys F Contactor - 3P (3 NO) - AC1 - <= 1000 V AC 2600 A - coil 110 V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.