Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
Schneider Electric LC1F265V7 Image

LC1F265V7

Green premium brand logo
Schneider Electric LC1F265V7 Image
LC1F265V7
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 400 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    350 A (at <40 °C) at <= 440 V AC AC-1
    265 A (at <55 °C) at <= 440 V AC AC-3
    motor power kW
    132 kW at 380...400 V AC 50/60 Hz (AC-3)
    140 kW at 415 V AC 50/60 Hz (AC-3)
    140 kW at 440 V AC 50/60 Hz (AC-3)
    160 kW at 500 V AC 50/60 Hz (AC-3)
    160 kW at 660...690 V AC 50/60 Hz (AC-3)
    147 kW at 1000 V AC 50/60 Hz (AC-3)
    75 kW at 220...230 V AC 50/60 Hz (AC-3)
    51 kW at 400 V AC 50/60 Hz (AC-4)
    [Uc] control circuit voltage
    400 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    350 A (at 40 °C)
    rated breaking capacity
    2120 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    2200 A 40 °C - 10 s
    1230 A 40 °C - 30 s
    950 A 40 °C - 1 min
    620 A 40 °C - 3 min
    480 A 40 °C - 10 min
    associated fuse rating
    315 A aM at <= 440 V
    400 A gG at <= 440 V
    average impedance
    0.3 mOhm - Ith 350 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    37 W AC-1
    21 W AC-3
    mounting support
    Plate
    standards
    IEC 60947-1
    JIS C8201-4-1
    EN 60947-4-1
    EN 60947-1
    IEC 60947-4-1
    product certifications
    DNV
    LROS (Lloyds register of shipping)
    BV
    RMRoS
    CSA
    RINA
    UL
    ABS
    CB
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm
    Power circuit: lugs-ring terminals 1 cable(s) 240 mm²
    Power circuit: connector 1 cable(s) 240 mm²
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 35 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
    Drop-out: 0.15...0.2 Uc 40...400 Hz (at 55 °C)
    inrush power in VA
    650 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    hold-in power consumption in VA
    10 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    heat dissipation
    8 W
    operating time
    40...65 ms closing
    100...170 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    motor power range
    55…100 kW at 200…240 V 3 phases
    110…220 kW at 480…500 V 3 phases
    110…220 kW at 380…440 V 3 phases
    motor starter type
    Direct on-line contactor
    contactor coil voltage
    400 V AC standard
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    height
    203 mm
    width
    201.5 mm
    depth
    213 mm
    net weight
    7.44 kg
    Packing Units
    Package 1 Weight
    8.000 kg
    Package 1 Height
    2.550 dm
    Package 1 width
    2.500 dm
    Package 1 Length
    3.000 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages20
    • English19
    • Chinese8
    • French11
    • German8
    • Italian8
    • Portuguese8
    • Russian8
    • Spanish8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 8.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    prp.document.label.format pdf
    Size 11.2 MB
    Date 7/22/20
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    TeSys catalogue - 2020 - chapter A2 - open, pre-cabled motor starters (Version 7.0)
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    prp.document.label.format pdf
    Size 5 MB
    Date 7/22/20
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.1 KB
    Date 7/30/14
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    prp.document.label.format pdf
    Size 2.7 MB
    Date 5/2/17
    prp.document.label.format pdf
    Size 536.6 KB
    Date 4/1/16
    prp.document.label.format pdf
    Size 3.2 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F265V7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 400 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 400 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 400 V AC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 12/1/15
    prp.document.label.format pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F265V7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 400 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 400 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 400 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Description
    PEP
    prp.document.label.format pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Drawings
    LC1 F115 to F330


    (1)
    Power terminal protection shroud

    X1 (mm) = Minimum electrical clearance according to operating voltage and breaking capacity.

    LC1

    200...500 V

    600...1000 V

    F115, F150

    10

    15

    F185

    10

    15

    F225, F265

    10

    15

    F330

    10

    15

    LC1

    a

    b

    b1

    b2

    c

    f

    G

    G1

    J

    J1

    L

    M

    P

    Q

    Q1

    S

    S1

    Y

    Z

    F115

    3P

    163.5

    162

    137

    265

    171

    131

    106

    80

    106

    120

    107

    147

    37

    29.5

    60

    20

    26

    44

    13.5

    4P

    200.5

    162

    137

    265

    171

    131

    143

    80

    106

    120

    107

    147

    37

    29.5

    60

    20

    26

    44

    13.5

    F150

    3P

    163.5

    170

    137

    301

    171

    131

    106

    80

    106

    120

    107

    150

    40

    26

    57.5

    20

    34

    44

    13.5

    4P

    200.5

    170

    137

    301

    171

    131

    143

    80

    106

    120

    107

    150

    40

    26

    55.5

    20

    34

    44

    13.5

    F185

    3P

    168.5

    174

    137

    305

    181

    130

    111

    80

    106

    120

    113.5

    154

    40

    29

    59.5

    20

    34

    44

    13.5

    4P

    208.5

    174

    137

    305

    181

    130

    151

    80

    106

    120

    113.5

    154

    40

    29

    59.5

    20

    34

    44

    13.5

    F225

    3P

    168.5

    197

    137

    364

    181

    130

    111

    80

    106

    120

    113.5

    172

    48

    21

    51.5

    25

    44.5

    44

    13.5

    4P

    208.5

    197

    137

    364

    181

    130

    151

    80

    106

    120

    113.5

    172

    48

    17

    47.5

    25

    44.5

    44

    13.5

    F265

    3P

    201.5

    203

    145

    375

    213

    147

    142

    96

    106

    120

    141

    178

    48

    39

    66.5

    25

    44.5

    38

    21.5

    4P

    244.5

    203

    145

    375

    213

    147

    190

    96

    106

    120

    141

    178

    48

    34

    66.5

    25

    44.5

    38

    16.5

    F330

    3P

    213

    206

    145

    375

    219

    147

    154.5

    96

    106

    120

    145

    181

    48

    43

    74

    25

    44.5

    38

    20.5

    4P

    261

    206

    145

    375

    219

    147

    202.5

    96

    106

    120

    145

    181

    48

    43

    74

    25

    44.5

    38

    20.5

    TeSys F reversing contactors and changeover contactor pairs, vertically mounted

    NOTE: For customer assembly, with mechanical interlock (MI) LA9 F, fixing recommended on AM1 EC uprights (please consult your Regional Sales Office). 2 x LC1 identical or different ratings (LC1 F115 to F630 and F800).

    Assembly A


    (1)
    Mechanical interlock shaft.
    (2)
    For assembly of contactors of different ratings only.
    (3)
    4 x Ø6.5 for LC1 F115 to F225.

    Assembly A(7) - Mechanical interlock reference

    G3 3P

    G3 4P

    H min.

    H max.

    H1 min.

    H1 max.

    J1 3P

    J1 4P

    LA9 FF4F

    0

    0

    200

    310

    80

    190

    137

    155.5

    LA9 FG4F

    3

    4

    210

    300

    90

    180

    139.5

    159.5

    LA9 FG4G

    0

    0

    220

    310

    100

    190

    139.5

    159.5

    J2 3P

    J2 4P

    J3 3P

    J3 4P

    J4 3P

    J4 4P

    LA9 FF4F

    137

    155.5

    48.5

    67

    48.5

    67

    LA9 FG4F

    137

    155.5

    53

    73

    54

    69

    LA9 FG4G

    139.5

    159.5

    53

    73

    53

    73

    Assembly B


    (4)
    4 x Ø6.5 for LC1 F265.
    (5)
    Mechanical interlock guide bracket.

    Assembly B(7) - Mechanical interlock reference

    G1 3P

    G1 4P

    G3 3P

    G3 4P

    G5 3P

    G5 4P

    H min.

    H max.

    LA9 FH4F

    96

    96

    21

    27

    60

    83

    240

    380

    LA9 FJ4F

    80

    80

    45

    26

    83

    83

    250

    380

    LA9 FK4F

    80

    140

    45

    26

    83

    83

    270

    380

    LA9 FL4F

    180

    240

    35

    17

    74

    74

    310

    380

    LA9 FH4G

    96

    96

    19

    23

    60

    83

    250

    380

    LA9 FJ4G

    80

    80

    42

    22

    83

    83

    250

    380

    LA9 FK4G

    80

    140

    42

    22

    83