Welcome to the Schneider Electric corporate Website

Select your location

View all TeSys F
Schneider Electric LC1F330 Image

LC1F330

Green premium brand logo
Schneider Electric LC1F330 Image
LC1F330
Green premium brand logo

TeSys F contactor-3P(3 NO)-AC-3 <= 440V 330A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-4
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    400 A (at <40 °C) at <= 440 V AC AC-1
    330 A (at <55 °C) at <= 440 V AC AC-3
    motor power kW
    160 kW at 1000 V AC 50/60 Hz (AC-3)
    160 kW at 380...400 V AC 50/60 Hz (AC-3)
    180 kW at 415 V AC 50/60 Hz (AC-3)
    200 kW at 440 V AC 50/60 Hz (AC-3)
    200 kW at 500 V AC 50/60 Hz (AC-3)
    100 kW at 220...240 V AC 50/60 Hz (AC-3)
    220 kW at 660...690 V AC 50/60 Hz (AC-3)
    59 kW at 400 V AC 50/60 Hz (AC-4)
    Complementary
    [Uc] control circuit voltage
    24...1000 V AC 40...400 Hz with LX1/LX9 coil
    24...460 V DC with LX4 coil
    100...250 V AC 50/60 Hz with LXE coil
    100...380 V DC with LXE coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    400 A (at 40 °C)
    Irms rated making capacity
    3300 A AC conforming to IEC 60947-4-1
    rated breaking capacity
    2640 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    2650 A 40 °C - 10 s
    1800 A 40 °C - 30 s
    1300 A 40 °C - 1 min
    900 A 40 °C - 3 min
    750 A 40 °C - 10 min
    associated fuse rating
    400 A aM at <= 440 V
    500 A gG at <= 440 V
    average impedance
    0.28 mOhm - Ith 400 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    44 W AC-1
    31 W AC-3
    control circuit voltage limits
    Operational: 0.85...1.1 Uc AC 40...400 Hz with LX1/LX9 coil
    Drop-out: 0.35...0.55 Uc AC 40...400 Hz with LX1/LX9 coil
    Operational: 0.85...1.1 Uc DC with LX4 coil
    Drop-out: 0.15...0.2 Uc DC with LX4 coil
    Operational: 85...275 V AC 50/60 Hz with LXE coil
    Drop-out: 0...60 V AC 50/60 Hz with LXE coil
    Operational: 85...418 V DC with LXE coil
    Drop-out: 0...45 V DC with LXE coil
    heat dissipation
    8 W
    2.2…5.5 W
    operating time
    40...65 ms closing for with LX1/LX9 coil
    100...170 ms opening for with LX1/LX9 coil
    40...50 ms closing for with LX4 coil
    40...65 ms opening for with LX4 coil
    40...80 ms closing for with LXE coil
    6...54 ms opening for with LXE coil
    mounting support
    Plate
    standards
    IEC 60947-4-1
    JIS C8201-4-1
    EN 60947-1
    IEC 60947-1
    EN 60947-4-1
    product certifications
    ABS
    CSA
    UL
    RMRoS
    DNV
    CB
    BV
    LROS (Lloyds register of shipping)
    RINA
    connections - terminals
    Power circuit: lugs-ring terminals 1 cable(s) 240 mm²
    Power circuit: bar 2 cable(s) - busbar cross section: 30 x 5 mm
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 1.0 cable(s) 0.25…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²solid without cable end
    tightening torque
    Power circuit: 35 N.m
    Control circuit: 1.2 N.m
    Control circuit: 0.6 N.m
    mechanical durability
    10 Mcycles
    inrush power in VA
    600…700 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
    655…803 VA (at 20 °C)with LX4 coil
    300…350 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
    300…310 VA (at 20 °C)with LXE coil
    hold-in power consumption in VA
    8…10 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
    3.68…4.53 VA (at 20 °C)with LX4 coil
    4.5…7.0 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
    2.5…4.0 VA (at 20 °C)with LXE coil
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 5 Gn, 5...300 Hz
    Shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
    height
    206 mm
    width
    213 mm
    depth
    219 mm
    product weight
    9.5 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages28
    • English25
    • Chinese8
    • French13
    • German8
    • Italian8
    • Portuguese8
    • Russian8
    • Spanish8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 6.1)
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Size pdf
    Size 3.3 MB
    Date 7/12/19
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Size pdf
    Size 8.6 MB
    Date 5/15/19
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    TeSys catalogue - 2019 - 2020 - chapter B12 Motor management systems TeSys LUTM, T (Version 6.0)
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    Size pdf
    Size 3.4 MB
    Date 5/15/19
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.1)
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Size pdf
    Size 3.8 MB
    Date 5/13/19
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.1)
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Size pdf
    Size 1.5 MB
    Date 5/13/19
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Chapitre A6 - Coordination et normes (Version 3.1)
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Size pdf
    Size 3.5 MB
    Date 7/12/19
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B12 - Controleurs de moteurs (Version 4.0)
    Description
    Présentation des contrôleurs pour la surveillance des moteurs: surveillance dintensité, de tension, avec génération dalarme, communication sur bus selon modèle
    Size pdf
    Size 4.4 MB
    Date 6/11/19
    Description
    Présentation des contrôleurs pour la surveillance des moteurs: surveillance dintensité, de tension, avec génération dalarme, communication sur bus selon modèle
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 4 MB
    Date 3/27/14
    Files in document
    Control circuit\115 to 800A contactor - Rating 330A (Version 1.0)
    Files in document
    dwg
    46.2 KB
    dwf
    2.2 KB
    dxf
    48.1 KB
    wmf
    3.8 KB
    Size zip
    Size 100.3 KB
    Date 1/13/05
    Files in document
    dwg
    46.2 KB
    dwf
    2.2 KB
    dxf
    48.1 KB
    wmf
    3.8 KB
    Control circuit\115 to 800A contactor - Rating 330A (Version 1.0)
    Files in document
    dwf
    5.3 KB
    dxf
    89.7 KB
    wmf
    11 KB
    dwg
    64.9 KB
    Size zip
    Size 170.9 KB
    Date 1/13/05
    Files in document
    dwf
    5.3 KB
    dxf
    89.7 KB
    wmf
    11 KB
    dwg
    64.9 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.8 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6 MB
    Date 1/2/19
    Size pdf
    Size 2.7 MB
    Date 5/2/17
    Size pdf
    Size 3.2 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F330 : TeSys F contactor-3P(3 NO)-AC-3 <= 440V 330A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor-3P(3 NO)-AC-3 <= 440V 330A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    TeSys F contactor-3P(3 NO)-AC-3 <= 440V 330A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 391.6 KB
    Date 12/18/18
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    Size pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F330 : TeSys F contactor-3P(3 NO)-AC-3 <= 440V 330A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor-3P(3 NO)-AC-3 <= 440V 330A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    TeSys F contactor-3P(3 NO)-AC-3 <= 440V 330A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Presentation
    Format
    Size
    Date
    Add to My Documents
    Size pptx
    Size 5.4 MB
    Date 11/25/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    Size pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F330 : TeSys F contactor-3P(3 NO)-AC-3 <= 440V 330A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor-3P(3 NO)-AC-3 <= 440V 330A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    TeSys F contactor-3P(3 NO)-AC-3 <= 440V 330A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /