Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
Schneider Electric LC1F4002X7 Image
Discontinued

LC1F4002X7

Green premium brand logo
Schneider Electric LC1F4002X7 Image
Discontinued
LC1F4002X7
Green premium brand logo

TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 500 A - coil 550...600 V AC

Show more characteristics
LC1F4002X7 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    2P
    power pole contact composition
    2 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    500 A (at <40 °C) at <= 440 V AC AC-1
    [Uc] control circuit voltage
    550...600 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    500 A (at 40 °C)
    rated breaking capacity
    3200 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    3600 A 40 °C - 10 s
    2400 A 40 °C - 30 s
    1700 A 40 °C - 1 min
    1200 A 40 °C - 3 min
    1000 A 40 °C - 10 min
    associated fuse rating
    400 A aM at <= 440 V
    500 A gG at <= 440 V
    average impedance
    0.26 mOhm - Ith 500 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    65 W AC-1
    mounting support
    Plate
    standards
    EN 60947-1
    IEC 60947-4-1
    IEC 60947-1
    JIS C8201-4-1
    EN 60947-4-1
    product certifications
    CCC
    ABS
    DNV
    BV
    LROS (Lloyds register of shipping)
    UL
    CB
    RINA
    RMRoS
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 30 x 5 mm
    Power circuit: lugs-ring terminals 2 cable(s) 150 mm²
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 35 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
    Drop-out: 0.3...0.5 Uc 40...400 Hz (at 55 °C)
    inrush power in VA
    1075 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    hold-in power consumption in VA
    15 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    heat dissipation
    14 W
    operating time
    40...65 ms closing
    100...170 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    height
    206 mm
    width
    213 mm
    depth
    219 mm
    net weight
    8 kg
    Packing Units
    Package 1 Weight
    7.200 kg
    Package 1 Height
    2.400 dm
    Package 1 width
    2.500 dm
    Package 1 Length
    3.100 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • Chinese4
    • French6
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys catalogue - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 8.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    prp.document.label.format pdf
    Size 11.2 MB
    Date 7/22/20
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.1 KB
    Date 7/30/14
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F4002X7 : LC1F4002X7_ROHS_CHINA_DECLARATION
    Description
    LC1F4002X7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    LC1F4002X7_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    prp.document.label.format pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F4002X7 : LC1F4002X7_ROHS_DECLARATION
    Description
    LC1F4002X7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    LC1F4002X7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    prp.document.label.format pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.