Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys F
Schneider Electric LC1F400X7 Image

LC1F400X7

Green premium brand logo
Schneider Electric LC1F400X7 Image
LC1F400X7
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 550...600 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-4
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    500 A (at <40 °C) at <= 440 V AC AC-1
    400 A (at <55 °C) at <= 440 V AC AC-3
    motor power kW
    75 kW at 400 V AC 50/60 Hz (AC-4)
    200 kW at 380...400 V AC 50/60 Hz (AC-3)
    220 kW at 415 V AC 50/60 Hz (AC-3)
    250 kW at 440 V AC 50/60 Hz (AC-3)
    257 kW at 500 V AC 50/60 Hz (AC-3)
    280 kW at 660...690 V AC 50/60 Hz (AC-3)
    185 kW at 1000 V AC 50/60 Hz (AC-3)
    110 kW at 220...230 V AC 50/60 Hz (AC-3)
    [Uc] control circuit voltage
    550...600 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    500 A (at 40 °C)
    rated breaking capacity
    3200 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    3600 A 40 °C - 10 s
    2400 A 40 °C - 30 s
    1700 A 40 °C - 1 min
    1200 A 40 °C - 3 min
    1000 A 40 °C - 10 min
    associated fuse rating
    400 A aM at <= 440 V
    500 A gG at <= 440 V
    average impedance
    0.26 mOhm - Ith 500 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    65 W AC-1
    42 W AC-3
    mounting support
    Plate
    standards
    EN 60947-1
    IEC 60947-4-1
    JIS C8201-4-1
    EN 60947-4-1
    IEC 60947-1
    product certifications
    CCC
    BV
    RINA
    ABS
    DNV
    RMRoS
    UL
    LROS (Lloyds register of shipping)
    CB
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 30 x 5 mm
    Power circuit: lugs-ring terminals 2 cable(s) 150 mm²
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 35 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
    Drop-out: 0.3...0.5 Uc 40...400 Hz (at 55 °C)
    inrush power in VA
    1075 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    hold-in power consumption in VA
    15 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    heat dissipation
    14 W
    operating time
    40...65 ms closing
    100...170 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    height
    206 mm
    width
    213 mm
    depth
    219 mm
    net weight
    9.1 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English16
    • Chinese6
    • French9
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 4 MB
    Date 3/27/14
    Files in document
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.1 KB
    Date 7/30/14
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    prp.document.label.format pdf
    Size 2.7 MB
    Date 5/2/17
    prp.document.label.format pdf
    Size 3.2 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F400X7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 550...600 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 550...600 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 550...600 V AC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    prp.document.label.format pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F400X7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 550...600 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 550...600 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 550...600 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    prp.document.label.format pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F400X7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 550...600 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 550...600 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 550...600 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.