Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys F
Schneider Electric LC1F5002G7 Image
Discontinued

LC1F5002G7

Green premium brand logo
Schneider Electric LC1F5002G7 Image
Discontinued
LC1F5002G7
Green premium brand logo

TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 120 V AC

Show more characteristics
LC1F5002G7 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    2P
    power pole contact composition
    2 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    700 A (at <40 °C) at <= 440 V AC AC-1
    [Uc] control circuit voltage
    120 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    700 A (at 40 °C)
    rated breaking capacity
    4000 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    4200 A 40 °C - 10 s
    3200 A 40 °C - 30 s
    2400 A 40 °C - 1 min
    1500 A 40 °C - 3 min
    1200 A 40 °C - 10 min
    associated fuse rating
    500 A aM at <= 440 V
    800 A gG at <= 440 V
    average impedance
    0.18 mOhm - Ith 700 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    88 W AC-1
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-4-1
    EN 60947-1
    IEC 60947-1
    JIS C8201-4-1
    product certifications
    RINA
    CCC
    ABS
    UL
    CB
    RMRoS
    LROS (Lloyds register of shipping)
    DNV
    BV
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 40 x 5 mm
    Power circuit: lugs-ring terminals 2 cable(s) 240 mm²
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 35 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
    Drop-out: 0.3...0.5 Uc 40...400 Hz (at 55 °C)
    inrush power in VA
    1100 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    hold-in power consumption in VA
    18 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    heat dissipation
    18 W
    operating time
    40...65 ms closing
    100...170 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    height
    238 mm
    width
    233 mm
    depth
    232 mm
    net weight
    9.75 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • Chinese4
    • French5
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 11/28/17
    prp.document.label.format pdf
    Size 154.5 KB
    Date 11/23/12
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F5002G7 : TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 120 V AC
    Description
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 120 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 120 V AC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    prp.document.label.format pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F5002G7 : TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 120 V AC
    Description
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 120 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 120 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    prp.document.label.format pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F5002G7 : TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 120 V AC
    Description
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 120 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 120 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.