Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys F
Schneider Electric LC1F5002P7 Image

LC1F5002P7

Green premium brand logo
Schneider Electric LC1F5002P7 Image
LC1F5002P7
Green premium brand logo

TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 230 V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    2P
    power pole contact composition
    2 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    700 A (at <40 °C) at <= 440 V AC AC-1
    [Uc] control circuit voltage
    230 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    700 A (at 40 °C)
    rated breaking capacity
    4000 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    4200 A 40 °C - 10 s
    3200 A 40 °C - 30 s
    2400 A 40 °C - 1 min
    1500 A 40 °C - 3 min
    1200 A 40 °C - 10 min
    associated fuse rating
    500 A aM at <= 440 V
    800 A gG at <= 440 V
    average impedance
    0.18 mOhm - Ith 700 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    88 W AC-1
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-1
    JIS C8201-4-1
    EN 60947-1
    IEC 60947-4-1
    product certifications
    DNV
    UL
    RINA
    LROS (Lloyds register of shipping)
    RMRoS
    ABS
    CB
    CCC
    BV
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 40 x 5 mm
    Power circuit: lugs-ring terminals 2 cable(s) 240 mm²
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 35 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
    Drop-out: 0.3...0.5 Uc 40...400 Hz (at 55 °C)
    inrush power in VA
    1100 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    hold-in power consumption in VA
    18 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    heat dissipation
    18 W
    operating time
    40...65 ms closing
    100...170 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    operating altitude
    3000 m without
    height
    238 mm
    width
    233 mm
    depth
    232 mm
    net weight
    9.75 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages21
    • English20
    • Chinese7
    • French10
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Size pdf
    Size 8.6 MB
    Date 5/15/19
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B9 - Contacteurs de forte puissance (Version 4.0)
    Description
    Présentation des contacteurs pour commande de charges de forte puissanceGamme TeSys F pour usage AC-3, AC-1, directs et inverseursGamme TeSys V contacteurs sous videGamme TeSys FG contacteurs antichocsGamme CR1F contacteurs à accrochage magnétique
    Size pdf
    Size 9.1 MB
    Date 6/11/19
    Description
    Présentation des contacteurs pour commande de charges de forte puissanceGamme TeSys F pour usage AC-3, AC-1, directs et inverseursGamme TeSys V contacteurs sous videGamme TeSys FG contacteurs antichocsGamme CR1F contacteurs à accrochage magnétique
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LC1F5002P7: TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 230 V AC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LC1F5002P7: TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 230 V AC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 688 KB
    Date 2/26/18
    Files in document
    stp
    457.7 KB
    pdf
    230.4 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 11/28/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6 MB
    Date 1/2/19
    Size pdf
    Size 2.7 MB
    Date 5/2/17
    Size pdf
    Size 3.2 MB
    Date 4/1/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 391.6 KB
    Date 12/18/18
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    Size pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 230 V AC
    Description
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 230 V AC
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 230 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    Size pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 230 V AC
    Description
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 230 V AC
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 230 V AC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 230 V AC
    Description
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 230 V AC
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 700 A - coil 230 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /