Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys F
Schneider Electric LC1F500FE7 Image

LC1F500FE7

Green premium brand logo
Schneider Electric LC1F500FE7 Image
LC1F500FE7
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 115 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-4
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    700 A (at <40 °C) at <= 440 V AC AC-1
    500 A (at <55 °C) at <= 440 V AC AC-3
    motor power kW
    250 kW at 380...400 V AC 50/60 Hz (AC-3)
    280 kW at 415 V AC 50/60 Hz (AC-3)
    295 kW at 440 V AC 50/60 Hz (AC-3)
    355 kW at 500 V AC 50/60 Hz (AC-3)
    335 kW at 660...690 V AC 50/60 Hz (AC-3)
    335 kW at 1000 V AC 50/60 Hz (AC-3)
    147 kW at 220...230 V AC 50/60 Hz (AC-3)
    80 kW at 400 V AC 50/60 Hz (AC-4)
    [Uc] control circuit voltage
    115 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    700 A (at 40 °C)
    rated breaking capacity
    4000 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    4200 A 40 °C - 10 s
    3200 A 40 °C - 30 s
    2400 A 40 °C - 1 min
    1500 A 40 °C - 3 min
    1200 A 40 °C - 10 min
    associated fuse rating
    500 A aM at <= 440 V
    800 A gG at <= 440 V
    average impedance
    0.18 mOhm - Ith 700 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    88 W AC-1
    45 W AC-3
    mounting support
    Plate
    standards
    IEC 60947-1
    EN 60947-1
    IEC 60947-4-1
    EN 60947-4-1
    JIS C8201-4-1
    product certifications
    ABS
    LROS (Lloyds register of shipping)
    UL
    RMRoS
    RINA
    CSA
    CB
    DNV
    BV
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 40 x 5 mm
    Power circuit: lugs-ring terminals 2 cable(s) 240 mm²
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 35 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
    Drop-out: 0.3...0.5 Uc 40...400 Hz (at 55 °C)
    inrush power in VA
    1100 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    hold-in power consumption in VA
    18 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    heat dissipation
    18 W
    operating time
    40...65 ms closing
    100...170 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    motor power range
    250…500 kW at 380…440 V 3 phases
    110…220 kW at 380…440 V 3 phases
    110…220 kW at 200…240 V 3 phases
    250…500 kW at 480…500 V 3 phases
    motor starter type
    Direct on-line contactor
    contactor coil voltage
    115 V AC standard
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    height
    238 mm
    width
    233 mm
    depth
    232 mm
    net weight
    11.35 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English17
    • Chinese7
    • French9
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 11/28/17
    prp.document.label.format pdf
    Size 154.5 KB
    Date 11/23/12
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    prp.document.label.format pdf
    Size 2.7 MB
    Date 5/2/17
    prp.document.label.format pdf
    Size 3.2 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F500FE7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 115 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 115 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 115 V AC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    prp.document.label.format pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F500FE7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 115 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 115 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 115 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    prp.document.label.format pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F500FE7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 115 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 115 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 115 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Drawings
    LC1 F400 and F500


    (1)
    Power terminal protection shroud

    NOTE: X1 (mm) = Minimum electrical clearance according to operating voltage and breaking capacity.

    LC1

    200...500 V

    600...1000 V

    F400

    15

    20

    F500

    15

    20

    LC1

    a

    b

    b2

    c

    f

    G supplied

    G min.

    G max.

    G1 supplied

    G1 min.

    G1 max.

    J

    L

    M

    P

    Q

    Q1

    S

    F400

    2P

    213

    206

    375

    219

    146

    80

    66

    102

    170

    156

    192

    19.5

    145

    181

    48

    69

    96

    25

    3P

    213

    206

    375

    219

    146

    80

    66

    102

    170

    156

    192

    19.5

    145

    181

    48

    43

    74

    25

    4P

    261

    206

    375

    219

    146

    80

    66

    150

    170

    156

    240

    67.5

    145

    181

    48

    43

    74

    25

    F500

    2P

    233

    238

    400

    232

    150

    80

    66

    120

    170

    156

    210

    39.5

    146

    208

    55

    76

    102

    30

    3P

    233

    238

    400

    232

    150

    80

    66

    120

    170

    156

    210

    39.5

    146

    208

    55

    46

    77

    30

    4P

    288

    238

    400

    232

    150

    140

    66

    175

    230

    156

    265

    34.5

    146

    208

    55

    46

    77

    30

    TeSys F reversing contactors and changeover contactor pairs Vertically mounted

    NOTE: For customer assembly, with mechanical interlock (MI) LA9 F, fixing recommended on AM1 EC uprights (please consult your Regional Sales Office). 2 x LC1 identical or different ratings (LC1 F115 to F630 and F800).

    Assembly A


    (1)
    Mechanical interlock shaft.
    (2)
    For assembly of contactors of different ratings only.
    (3)
    4 x Ø6.5 for LC1 F115 to F225.

    Assembly A(7) - Mechanical interlock reference

    G3 3P

    G3 4P

    H min.

    H max.

    H1 min.

    H1 max.

    J1 3P

    J1 4P

    LA9 FF4F

    0

    0

    200

    310

    80

    190

    137

    155.5

    LA9 FG4F

    3

    4

    210

    300

    90

    180

    139.5

    159.5

    LA9 FG4G

    0

    0

    220

    310

    100

    190

    139.5

    159.5

    J2 3P

    J2 4P

    J3 3P

    J3 4P

    J4 3P

    J4 4P

    LA9 FF4F

    137

    155.5

    48.5

    67

    48.5

    67

    LA9 FG4F

    137

    155.5

    53

    73

    54

    69

    LA9 FG4G

    139.5

    159.5

    53

    73

    53

    73

    Assembly B


    (4)
    4 x Ø6.5 for LC1 F265.
    (5)
    Mechanical interlock guide bracket.

    Assembly B(7) - Mechanical interlock reference

    G1 3P

    G1 4P

    G3 3P

    G3 4P

    G5 3P

    G5 4P

    H min.

    H max.

    LA9 FH4F

    96

    96

    21

    27

    60

    83

    240

    380

    LA9 FJ4F

    80

    80

    45

    26

    83

    83

    250

    380

    LA9 FK4F

    80

    140

    45

    26

    83

    83

    270

    380

    LA9 FL4F

    180

    240

    35

    17

    74

    74

    310

    380

    LA9 FH4G

    96

    96

    19

    23

    60

    83

    250

    380

    LA9 FJ4G

    80

    80

    42

    22

    83

    83

    250

    380

    LA9 FK4G

    80

    140

    42

    22

    83

    83

    270

    380

    LA9 FL4G

    180

    240

    33

    13

    74

    74

    310

    380

    H1 min.

    H1 max.

    J1 3P

    J1 4P

    J2 3P

    J2 4P

    J4 3P

    J4 4P

    LA9 FH4F

    110

    250

    157.5

    181.5

    137

    155.5

    48.5

    67

    LA9 FJ4F

    80

    210

    144.5

    192.5

    137

    155.5

    48.5

    67

    LA9 FK4F

    100

    210

    164.5

    219.5

    137

    155.5

    48.5

    67

    LA9 FL4F

    140

    210

    248.5

    328.5

    137

    155.5

    48.5

    67

    LA9 FH4G

    120

    250

    157.5

    181.5

    139.5

    159.5

    53

    73

    LA9 FJ4G

    90

    220

    144.5

    192.5

    139.5

    159.5

    53

    73

    LA9 FK4G

    110

    220

    164.5

    219.5

    139.5

    159.5

    53

    73

    LA9 FL4G

    150

    220

    248.5

    328.5

    139.5

    159.5

    53

    73

    Assembly C


    (6)
    4 x Ø8.5 for LC1 F400, F500 or 4 x Ø10.5 for LC1 F630 and F800.


    (7)
    Only 3P for F800.
    (8)
    In this case, G4 is greater than G5.

    Assembly C(7)

    G1 3P

    G1 4P

    G2 3P

    G2 4P

    G3 3P

    G3 4P

    G4 3P

    G4 4P

    G5 3P

    G5 4P

    LA9 FH4H

    96

    96

    96

    96

    0

    0

    60

    83

    60

    83

    LA9 FJ4H

    80

    80

    96

    96

    23

    0

    60

    83

    83

    83

    LA9 FK4H

    80

    140

    96

    96

    23

    0

    60

    83

    83

    83

    LA9 FL4H

    180

    240

    96

    96

    14

    9(8)

    60

    83

    74

    74

    LA9 FJ4J

    80

    80

    80

    80

    0

    0

    83

    83

    83

    83

    LA9 FK4J

    80

    140

    80

    80

    0

    0

    83

    83

    83

    83

    LA9 FL4J

    180

    240

    80

    80

    9(8)

    9(8)

    83

    83

    74

    74

    LA9 FK4K

    80

    140

    80

    140

    0

    0

    83

    83

    83

    83

    LA9 FL4K

    180

    240

    80

    140

    9(8)

    9(8)

    83

    83

    74

    74

    LA9 FL4L

    180

    240

    180

    240

    0

    0

    74

    74

    74

    74

    H min.

    H max.

    H1 min.

    H1 max.

    J1 3P

    J1 4P

    J2 3P

    J2 4P

    LA9 FH4H

    250

    380

    130

    260

    157.5

    181.5

    157.5

    181.5

    LA9 FJ4H

    260

    380

    110

    230

    144.5

    192.5

    157.5

    181.5

    LA9 FK4H

    280

    380

    130

    230

    164.5

    219.5

    157.5

    181.5

    LA9 FL4H

    330

    380

    170

    220

    248.5

    328.5

    157.5

    181.5

    LA9 FJ4J

    260

    380

    60

    200

    144.5

    192.5

    144.5

    192.5

    LA9 FK4J

    280

    380

    100

    200

    164.5

    219.5

    144.5

    192.5

    LA9 FL4J

    325

    380

    140

    195

    248.5

    329.5

    144.5

    192.5

    LA9 FK4K

    300

    380

    120

    200

    164.5

    329.5

    164.5

    219.5

    LA9 FL4K

    345

    380

    160

    195

    248.5

    328.5

    164.5

    219.5

    LA9 FL4L

    380

    380

    200

    200

    248.5

    328.5

    248.5

    328.5


  • Connections and Schema

    Connections and Schema
    2, 3, and 4-pole Contactors


    LC1 F115 to F630, F1250(coil LX1 F )


    LC1 F115 to F630 , F1250 (coil LX4 F )

    LC1 F115 to F265 (coil LX9 F )

    LC1 F800 (coil LX8 F / )


  • Motor Starter BOM