Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys F
Schneider Electric LC1F500V7 Image

LC1F500V7

Green premium brand logo
Schneider Electric LC1F500V7 Image
LC1F500V7
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 400 V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    700 A (at <40 °C) at <= 440 V AC AC-1
    500 A (at <55 °C) at <= 440 V AC AC-3
    motor power kW
    250 kW at 380...400 V AC 50/60 Hz (AC-3)
    280 kW at 415 V AC 50/60 Hz (AC-3)
    295 kW at 440 V AC 50/60 Hz (AC-3)
    355 kW at 500 V AC 50/60 Hz (AC-3)
    335 kW at 660...690 V AC 50/60 Hz (AC-3)
    335 kW at 1000 V AC 50/60 Hz (AC-3)
    147 kW at 220...230 V AC 50/60 Hz (AC-3)
    80 kW at 400 V AC 50/60 Hz (AC-4)
    [Uc] control circuit voltage
    400 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    700 A (at 40 °C)
    rated breaking capacity
    4000 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    4200 A 40 °C - 10 s
    3200 A 40 °C - 30 s
    2400 A 40 °C - 1 min
    1500 A 40 °C - 3 min
    1200 A 40 °C - 10 min
    associated fuse rating
    500 A aM at <= 440 V
    800 A gG at <= 440 V
    average impedance
    0.18 mOhm - Ith 700 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    88 W AC-1
    45 W AC-3
    mounting support
    Plate
    standards
    IEC 60947-4-1
    IEC 60947-1
    JIS C8201-4-1
    EN 60947-1
    EN 60947-4-1
    product certifications
    ABS
    CB
    RMRoS
    RINA
    BV
    LROS (Lloyds register of shipping)
    DNV
    CSA
    UL
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 40 x 5 mm
    Power circuit: lugs-ring terminals 2 cable(s) 240 mm²
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 35 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
    Drop-out: 0.3...0.5 Uc 40...400 Hz (at 55 °C)
    inrush power in VA
    1100 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    hold-in power consumption in VA
    18 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    heat dissipation
    18 W
    operating time
    40...65 ms closing
    100...170 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    motor power range
    250…500 kW at 380…440 V 3 phases
    110…220 kW at 380…440 V 3 phases
    110…220 kW at 200…240 V 3 phases
    250…500 kW at 480…500 V 3 phases
    motor starter type
    Direct on-line contactor
    contactor coil voltage
    400 V AC standard
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    operating altitude
    3000 m without
    height
    238 mm
    width
    233 mm
    depth
    232 mm
    net weight
    11.35 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages21
    • English20
    • Chinese7
    • French10
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Size pdf
    Size 8.6 MB
    Date 5/15/19
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B9 - Contacteurs de forte puissance (Version 4.0)
    Description
    Présentation des contacteurs pour commande de charges de forte puissanceGamme TeSys F pour usage AC-3, AC-1, directs et inverseursGamme TeSys V contacteurs sous videGamme TeSys FG contacteurs antichocsGamme CR1F contacteurs à accrochage magnétique
    Size pdf
    Size 9.1 MB
    Date 6/11/19
    Description
    Présentation des contacteurs pour commande de charges de forte puissanceGamme TeSys F pour usage AC-3, AC-1, directs et inverseursGamme TeSys V contacteurs sous videGamme TeSys FG contacteurs antichocsGamme CR1F contacteurs à accrochage magnétique
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LC1F500V7: TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 400 V AC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LC1F500V7: TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 400 V AC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 696.9 KB
    Date 2/8/18
    Files in document
    stp
    491.3 KB
    pdf
    205.6 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 11/28/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6 MB
    Date 1/2/19
    Size pdf
    Size 2.7 MB
    Date 5/2/17
    Size pdf
    Size 3.2 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F500V7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 400 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 400 V AC
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 400 V AC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 391.6 KB
    Date 12/18/18
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    Size pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F500V7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 400 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 400 V AC
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 400 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    Size pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F500V7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 400 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 400 V AC
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 400 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Drawings
    LC1 F400 and F500


    (1)
    Power terminal protection shroud

    NOTE: X1 (mm) = Minimum electrical clearance according to operating voltage and breaking capacity.

    LC1

    200...500 V

    600...1000 V

    F400

    15

    20

    F500

    15

    20

    LC1

    a

    b

    b2

    c

    f

    G supplied

    G min.

    G max.

    G1 supplied

    G1 min.

    G1 max.

    J

    L

    M

    P

    Q

    Q1

    S

    F400

    2P

    213

    206

    375

    219

    146

    80

    66

    102

    170

    156

    192

    19.5

    145

    181

    48

    69

    96

    25

    3P

    213

    206

    375

    219

    146

    80

    66

    102

    170

    156

    192

    19.5

    145

    181

    48

    43

    74

    25

    4P

    261

    206

    375

    219

    146

    80

    66

    150

    170

    156

    240

    67.5

    145

    181

    48

    43

    74

    25

    F500

    2P

    233

    238

    400

    232

    150

    80

    66

    120

    170

    156

    210

    39.5

    146

    208

    55

    76

    102

    30

    3P

    233

    238

    400

    232

    150

    80

    66

    120

    170

    156

    210

    39.5

    146

    208

    55

    46

    77

    30

    4P

    288

    238

    400

    232

    150

    140

    66

    175

    230

    156

    265

    34.5

    146

    208

    55

    46

    77

    30

    TeSys F reversing contactors and changeover contactor pairs Vertically mounted

    NOTE: For customer assembly, with mechanical interlock (MI) LA9 F, fixing recommended on AM1 EC uprights (please consult your Regional Sales Office). 2 x LC1 identical or different ratings (LC1 F115 to F630 and F800).

    Assembly A


    (1)
    Mechanical interlock shaft.
    (2)
    For assembly of contactors of different ratings only.
    (3)
    4 x Ø6.5 for LC1 F115 to F225.

    Assembly A(7) - Mechanical interlock reference

    G3 3P

    G3 4P

    H min.

    H max.

    H1 min.

    H1 max.

    J1 3P

    J1 4P

    LA9 FF4F

    0

    0

    200

    310

    80

    190

    137

    155.5

    LA9 FG4F

    3

    4

    210

    300

    90

    180

    139.5

    159.5

    LA9 FG4G

    0

    0

    220

    310

    100

    190

    139.5

    159.5

    J2 3P

    J2 4P

    J3 3P

    J3 4P

    J4 3P

    J4 4P

    LA9 FF4F

    137

    155.5

    48.5

    67

    48.5

    67

    LA9 FG4F

    137

    155.5

    53

    73

    54

    69

    LA9 FG4G

    139.5

    159.5

    53

    73

    53

    73

    Assembly B


    (4)
    4 x Ø6.5 for LC1 F265.
    (5)
    Mechanical interlock guide bracket.

    Assembly B(7) - Mechanical interlock reference

    G1 3P

    G1 4P

    G3 3P

    G3 4P

    G5 3P

    G5 4P

    H min.

    H max.

    LA9 FH4F

    96

    96

    21

    27

    60

    83

    240

    380

    LA9 FJ4F

    80

    80

    45

    26

    83

    83

    250

    380

    LA9 FK4F

    80

    140

    45

    26

    83

    83

    270

    380

    LA9 FL4F

    180

    240

    35

    17

    74

    74

    310

    380

    LA9 FH4G

    96

    96

    19

    23

    60

    83

    250

    380

    LA9 FJ4G

    80

    80

    42

    22

    83

    83

    250

    380

    LA9 FK4G

    80

    140

    42

    22

    83

    83

    270

    380

    LA9 FL4G

    180

    240

    33

    13

    74

    74

    310

    380

    H1 min.

    H1 max.

    J1 3P

    J1 4P

    J2 3P

    J2 4P

    J4 3P

    J4 4P

    LA9 FH4F

    110

    250

    157.5

    181.5

    137

    155.5

    48.5

    67

    LA9 FJ4F

    80

    210

    144.5

    192.5

    137

    155.5

    48.5

    67

    LA9 FK4F

    100

    210

    164.5

    219.5

    137

    155.5

    48.5

    67

    LA9 FL4F

    140

    210

    248.5

    328.5

    137

    155.5

    48.5

    67

    LA9 FH4G

    120

    250

    157.5

    181.5

    139.5

    159.5

    53

    73

    LA9 FJ4G

    90

    220

    144.5

    192.5

    139.5

    159.5

    53

    73

    LA9 FK4G

    110

    220

    164.5

    219.5

    139.5

    159.5

    53

    73

    LA9 FL4G

    150

    220

    248.5

    328.5

    139.5

    159.5

    53

    73

    Assembly C


    (6)
    4 x Ø8.5 for LC1 F400, F500 or 4 x Ø10.5 for LC1 F630 and F800.


    (7)
    Only 3P for F800.
    (8)
    In this case, G4 is greater than G5.

    Assembly C(7)

    G1 3P

    G1 4P

    G2 3P

    G2 4P

    G3 3P

    G3 4P

    G4 3P

    G4 4P

    G5 3P

    G5 4P

    LA9 FH4H

    96

    96

    96

    96

    0

    0

    60

    83

    60

    83

    LA9 FJ4H

    80

    80

    96

    96

    23

    0

    60

    83

    83

    83

    LA9 FK4H

    80

    140

    96

    96

    23

    0

    60

    83

    83

    83

    LA9 FL4H

    180

    240

    96

    96

    14

    9(8)

    60

    83

    74

    74

    LA9 FJ4J

    80

    80

    80

    80

    0

    0

    83

    83

    83

    83

    LA9 FK4J

    80

    140

    80

    80

    0

    0

    83

    83

    83

    83

    LA9 FL4J

    180

    240

    80

    80

    9(8)

    9(8)

    83

    83

    74

    74

    LA9 FK4K

    80

    140

    80

    140

    0

    0

    83

    83

    83

    83

    LA9 FL4K

    180

    240

    80

    140

    9(8)

    9(8)

    83

    83

    74

    74

    LA9 FL4L

    180

    240

    180

    240

    0

    0

    74

    74

    74

    74

    H min.

    H max.

    H1 min.

    H1 max.

    J1 3P

    J1 4P

    J2 3P

    J2 4P

    LA9 FH4H

    250

    380

    130

    260

    157.5

    181.5

    157.5

    181.5

    LA9 FJ4H

    260

    380

    110

    230

    144.5

    192.5

    157.5

    181.5

    LA9 FK4H

    280

    380

    130

    230

    164.5

    219.5

    157.5

    181.5

    LA9 FL4H

    330

    380

    170

    220

    248.5

    328.5

    157.5

    181.5

    LA9 FJ4J

    260

    380

    60

    200

    144.5

    192.5

    144.5

    192.5

    LA9 FK4J

    280

    380

    100

    200

    164.5

    219.5

    144.5

    192.5

    LA9 FL4J

    325

    380

    140

    195

    248.5

    329.5

    144.5

    192.5

    LA9 FK4K

    300

    380

    120

    200

    164.5

    329.5

    164.5

    219.5

    LA9 FL4K

    345

    380

    160

    195

    248.5

    328.5

    164.5

    219.5

    LA9 FL4L

    380

    380

    200

    200

    248.5

    328.5

    248.5

    328.5


  • Connections and Schema

    Connections and Schema
    2, 3, and 4-pole Contactors


    LC1 F115 to F630, F1250(coil LX1 F )


    LC1 F115 to F630 , F1250 (coil LX4 F )

    LC1 F115 to F265 (coil LX9 F )

    LC1 F800 (coil LX8 F / )


  • Motor Starter BOM

Compare products: /