Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
Schneider Electric LC1F6304 Image

LC1F6304

Green premium brand logo
Schneider Electric LC1F6304 Image
LC1F6304
Green premium brand logo

TeSys F contactor - 4P(4 NO)-AC-1 <= 440V 1000A with coil LX1/ LX9 - 48…1000V AC 40/400Hz, LX4 - 48...440V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    1000 A (at <40 °C) at <= 440 V AC AC-1
    Complementary
    [Uc] control circuit voltage
    48...1000 V AC 40...400 Hz with LX1/LX9 coil
    48...440 V DC with LX4 coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1000 A (at 40 °C)
    1250 A
    Irms rated making capacity
    6300 A AC conforming to IEC 60947-4-1
    rated breaking capacity
    5040 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    5050 A 40 °C - 10 s
    4400 A 40 °C - 30 s
    3400 A 40 °C - 1 min
    2200 A 40 °C - 3 min
    1600 A 40 °C - 10 min
    associated fuse rating
    630 A aM at <= 440 V
    1000 A gG at <= 440 V
    average impedance
    0.12 mOhm - Ith 1000 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    120 W AC-1
    control circuit voltage limits
    Operational: 0.85...1.1 Uc AC 40...400 Hz with LX1/LX9 coil
    Drop-out: 0.25...0.5 Uc AC 40...400 Hz with LX1/LX9 coil
    Operational: 0.85...1.1 Uc DC with LX4 coil
    Drop-out: 0.2...0.35 Uc DC with LX4 coil
    heat dissipation
    20 W
    operating time
    40...80 ms closing for with LX1/LX9 coil
    100...200 ms opening for with LX1/LX9 coil
    60...70 ms closing for with LX4 coil
    40...50 ms opening for with LX4 coil
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-4-1
    IEC 60947-1
    JIS C8201-4-1
    EN 60947-1
    product certifications
    ABS
    UL
    RINA
    DNV
    CSA
    CB
    LROS (Lloyds register of shipping)
    BV
    RMRoS
    connections - terminals
    Power circuit: bar 2 cable(s) - busbar cross section: 60 x 5 mm
    Power circuit: bolted connection
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
    tightening torque
    Power circuit: 58 N.m
    Control circuit: 1.2 N.m
    mechanical durability
    5 Mcycles
    inrush power in VA
    1500…1730 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
    1420…1920 VA (at 20 °C)with LX4 coil
    hold-in power consumption in VA
    20…25 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
    6.5…12.5 VA (at 20 °C)with LX4 coil
    maximum operating rate
    1200 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
    height
    304 mm
    width
    389 mm
    depth
    255 mm
    net weight
    21.5 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    21 kg
    Package 1 Height
    33 cm
    Package 1 width
    33.5 cm
    Package 1 Length
    52 cm
    Unit Type of Package 2
    P06
    Number of Units in Package 2
    4
    Package 2 Weight
    92.5 kg
    Package 2 Height
    80 cm
    Package 2 width
    80 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English16
    • Chinese7
    • French10
    • German7
    • Italian7
    • Portuguese7
    • Russian7
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 105.6 KB
    Date 7/30/14
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    prp.document.label.format pdf
    Size 2.7 MB
    Date 5/2/17
    prp.document.label.format pdf
    Size 3.2 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F6304 : TeSys F contactor - 4P(4 NO)-AC-1 <= 440V 1000A with coil LX1/ LX9 - 48…1000V AC 40/400Hz, LX4 - 48...440V DC
    Description
    TeSys F contactor - 4P(4 NO)-AC-1 <= 440V 1000A with coil LX1/ LX9 - 48…1000V AC 40/400Hz, LX4 - 48...440V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    TeSys F contactor - 4P(4 NO)-AC-1 <= 440V 1000A with coil LX1/ LX9 - 48…1000V AC 40/400Hz, LX4 - 48...440V DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    prp.document.label.format pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F6304 : TeSys F contactor - 4P(4 NO)-AC-1 <= 440V 1000A with coil LX1/ LX9 - 48…1000V AC 40/400Hz, LX4 - 48...440V DC
    Description
    TeSys F contactor - 4P(4 NO)-AC-1 <= 440V 1000A with coil LX1/ LX9 - 48…1000V AC 40/400Hz, LX4 - 48...440V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    TeSys F contactor - 4P(4 NO)-AC-1 <= 440V 1000A with coil LX1/ LX9 - 48…1000V AC 40/400Hz, LX4 - 48...440V DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    prp.document.label.format pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F6304 : TeSys F contactor - 4P(4 NO)-AC-1 <= 440V 1000A with coil LX1/ LX9 - 48…1000V AC 40/400Hz, LX4 - 48...440V DC
    Description
    TeSys F contactor - 4P(4 NO)-AC-1 <= 440V 1000A with coil LX1/ LX9 - 48…1000V AC 40/400Hz, LX4 - 48...440V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    TeSys F contactor - 4P(4 NO)-AC-1 <= 440V 1000A with coil LX1/ LX9 - 48…1000V AC 40/400Hz, LX4 - 48...440V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.