Welcome to the Schneider Electric corporate Website

Select your location

View all TeSys F
Schneider Electric LC1F780FE7 Image

LC1F780FE7

Green premium brand logo
Schneider Electric LC1F780FE7 Image
LC1F780FE7
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 780 A - coil 115 V AC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    1600 A (at <40 °C) at <= 440 V AC AC-1
    780 A (at <55 °C) at <= 440 V AC AC-3
    motor power kW
    450 kW at 1000 V AC 50/60 Hz (AC-3)
    400 kW at 380...400 V AC 50/60 Hz (AC-3)
    425 kW at 415 V AC 50/60 Hz (AC-3)
    425 kW at 440 V AC 50/60 Hz (AC-3)
    450 kW at 500 V AC 50/60 Hz (AC-3)
    475 kW at 660...690 V AC 50/60 Hz (AC-3)
    220 kW at 220...230 V AC 50/60 Hz (AC-3)
    110 kW at 400 V AC 50/60 Hz (AC-4)
    [Uc] control circuit voltage
    115 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1600 A (at 40 °C)
    rated breaking capacity
    6240 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    3000 A 40 °C - 3 min
    6250 A 40 °C - 10 s
    5600 A 40 °C - 30 s
    4600 A 40 °C - 1 min
    2200 A 40 °C - 10 min
    associated fuse rating
    1600 A gG at <= 440 V
    800 A aM at <= 440 V
    average impedance
    0.1 mOhm - Ith 1600 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    250 W AC-1
    60 W AC-3
    mounting support
    Plate
    standards
    IEC 60947-4-1
    IEC 60947-1
    EN 60947-1
    JIS C8201-4-1
    EN 60947-4-1
    product certifications
    RINA
    ABS
    RMRoS
    BV
    CB
    LROS (Lloyds register of shipping)
    UL
    DNV
    CSA
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 100 x 5 mm
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 58 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
    Drop-out: 0.2...0.4 Uc 40...400 Hz (at 55 °C)
    inrush power in VA
    2100 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    hold-in power consumption in VA
    50 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    heat dissipation
    44 W
    operating time
    40...80 ms closing
    130...230 ms opening
    mechanical durability
    5 Mcycles
    maximum operating rate
    600 cyc/h 55 °C
    compatibility code
    LC1F
    motor power range
    250…500 kW at 380…440 V 3 phases
    110…220 kW at 200…240 V 3 phases
    250…500 kW at 480…500 V 3 phases
    motor starter type
    Direct on-line contactor
    contactor coil voltage
    115 V AC standard
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    operating altitude
    3000 m without
    height
    434 mm
    width
    702 mm
    depth
    255 mm
    product weight
    39.5 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages20
    • English18
    • Chinese6
    • French10
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Size pdf
    Size 8.6 MB
    Date 5/15/19
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B9 - Contacteurs de forte puissance (Version 4.0)
    Description
    Présentation des contacteurs pour commande de charges de forte puissanceGamme TeSys F pour usage AC-3, AC-1, directs et inverseursGamme TeSys V contacteurs sous videGamme TeSys FG contacteurs antichocsGamme CR1F contacteurs à accrochage magnétique
    Size pdf
    Size 9.1 MB
    Date 6/11/19
    Description
    Présentation des contacteurs pour commande de charges de forte puissanceGamme TeSys F pour usage AC-3, AC-1, directs et inverseursGamme TeSys V contacteurs sous videGamme TeSys FG contacteurs antichocsGamme CR1F contacteurs à accrochage magnétique
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LC1F780FE7: TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 780 A - coil 115 V AC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LC1F780FE7: TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 780 A - coil 115 V AC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 1.8 MB
    Date 2/26/18
    Files in document
    stp
    1.3 MB
    pdf
    573.4 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.8 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6 MB
    Date 1/2/19
    Size pdf
    Size 6.5 MB
    Date 2/2/15
    Size pdf
    Size 14.6 MB
    Date 1/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F780FE7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 780 A - coil 115 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 780 A - coil 115 V AC
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 780 A - coil 115 V AC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 391.6 KB
    Date 12/18/18
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    Size pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F780FE7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 780 A - coil 115 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 780 A - coil 115 V AC
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 780 A - coil 115 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    Size pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F780FE7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 780 A - coil 115 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 780 A - coil 115 V AC
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 780 A - coil 115 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Drawings
    LC1 F780


    (1)
    Minimum distance required for coil removal.

    NOTE: X1 (mm) = Minimum electrical clearance according to operating voltage and breaking capacity.

    Voltage

    200…500 V

    690…1000 V

    X1 (mm)

    30

    35

    Fixing centers of LC1 F780



  • Connections and Schema

    Connections and Schema


    LC1 F780 or


  • Motor Starter BOM