Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys K
Schneider Electric LC1K0910P7TQ Image

LC1K0910P7TQ

Green premium brand logo
Schneider Electric LC1K0910P7TQ Image
LC1K0910P7TQ
Green premium brand logo

contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 230 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor
    device short name
    LC1K
    contactor application
    Motor control
    Resistive load
    Complementary
    utilisation category
    AC-3
    AC-4
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 40...400 Hz
    Signalling circuit: <= 690 V AC 40...400 Hz
    [Ie] rated operational current
    20 A (at <50 °C) AC AC-1 for power circuit
    9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    auxiliary contact composition
    1 NO
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    10 A (at 50 °C) for signalling circuit
    20 A (at 50 °C) for power circuit
    Irms rated making capacity
    110 A at 690 V AC for signalling circuit conforming to IEC 60947
    110 A at 690 V AC for power circuit conforming to IEC 60947
    rated breaking capacity
    70 A at 660...690 V for power circuit conforming to IEC 60947
    80 A at 500 V for power circuit conforming to IEC 60947
    110 A at 380...415 V for power circuit conforming to IEC 60947
    110 A at 220...230 V for power circuit conforming to IEC 60947
    associated fuse rating
    10 A gG for signalling circuit conforming to IEC 60947
    10 A gG for signalling circuit conforming to VDE 0660
    25 A gG at <= 440 V for power circuit
    average impedance
    3 mOhm - Ith 20 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    690 V conforming to BS 5424
    600 V conforming to CSA C22.2 No 60947-4-1
    690 V conforming to IEC 60947
    600 V conforming to UL 60947-4-1
    750 V conforming to VDE 0110 group C
    insulation resistance
    > 10 MOhm for signalling circuit
    inrush power in VA
    30 VA (at 20 °C)
    hold-in power consumption in VA
    4.5 VA 50/60 Hz (at 20 °C)
    control circuit voltage limits
    Drop-out: >= 0.20 Uc at 50/60 Hz (at <50 °C)
    Operational: 0.8...1.15 Uc at 50/60 Hz (at <50 °C)
    maximum operating rate
    3600 cyc/h
    coil technology
    Without built-in suppressor module
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    mounting support
    Rail
    Plate
    tightening torque
    0.8 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
    0.8 N.m - on screw clamp terminal - with screwdriver Philips No 2
    operating time
    10...20 ms between energisation of coil and closing of NO contact
    10...20 ms coil de-energisation and NO opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    10 Mcycles
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    net weight
    0.18 kg
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for storage
    -50…80 °C
    operating altitude
    2000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    Class C2 conforming to NF F 16-101
    Class C2 conforming to NF F 16-102
    V1 conforming to UL 94
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    172.9 g
    Package 1 Height
    7 cm
    Package 1 width
    29 cm
    Package 1 Length
    29.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    30
    Package 2 Weight
    5.19 kg
    Package 2 Height
    7 cm
    Package 2 width
    29 cm
    Package 2 Length
    29.5 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    720
    Package 3 Weight
    137.66 kg
    Package 3 Height
    80 cm
    Package 3 width
    80 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR (Version 1.0)
    Files in document
    stp
    759.2 KB
    zip
    519.8 KB
    pdf
    257.4 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 12/18/17
    Files in document
    stp
    759.2 KB
    zip
    519.8 KB
    pdf
    257.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 747.3 KB
    Date 7/17/15
    prp.document.label.format pdf
    Size 3.3 MB
    Date 7/20/18
    prp.document.label.format pdf
    Size 3.7 MB
    Date 9/14/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    CA2/CA3/CA4/LC./LP.-K Add-on contact blocks and surge supressor (Version A06)
    Description
    W913791310131A06 W913791310131 W91379131 1379131
    prp.document.label.format pdf
    Size 500.6 KB
    Date 6/1/16
    Description
    W913791310131A06 W913791310131 W91379131 1379131
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1K0910P7TQ : contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 230 V AC
    Description
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 230 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 230 V AC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 286.6 KB
    Date 6/28/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1K09-K16 (Version 2.0)
    Description
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Size 260.6 KB
    Date 3/20/20
    Description
    TeSys LC1K09-K16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1K0910P7TQ : contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 230 V AC
    Description
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 230 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 230 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1K09-K16 (Version 2.0)
    Description
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Size 342 KB
    Date 3/20/20
    Description
    TeSys LC1K09-K16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.