Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys K
Schneider Electric LC1K1201C7 Image

LC1K1201C7

Green premium brand logo
Schneider Electric LC1K1201C7 Image
LC1K1201C7
Green premium brand logo

TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 36 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LC1K
    device application
    Control
    contactor application
    Motor control
    Resistive load
    Complementary
    utilisation category
    AC-1
    AC-4
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ie] rated operational current
    20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit
    12 A at <= 440 V AC AC-3 for power circuit
    16 A (at <70 °C) at 690 V AC AC-1 for power circuit
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    36 V AC 50/60 Hz
    motor power kW
    4 kW at 480 V AC 50/60 Hz AC-3
    4 kW at 500...600 V AC 50/60 Hz AC-3
    4 kW at 660...690 V AC 50/60 Hz AC-3
    2.2 kW at 400 V AC 50/60 Hz AC-4
    3 kW at 220...230 V AC 50/60 Hz AC-3
    5.5 kW at 380...415 V AC 50/60 Hz AC-3
    5.5 kW at 440 V AC 50/60 Hz AC-3
    auxiliary contact composition
    1 NC
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A (at 50 °C) for power circuit
    10 A (at 50 °C) for signalling circuit
    Irms rated making capacity
    110 A AC for signalling circuit conforming to IEC 60947
    144 A AC for power circuit conforming to NF C 63-110
    144 A AC for power circuit conforming to IEC 60947
    rated breaking capacity
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    associated fuse rating
    25 A gG at <= 440 V for power circuit
    25 A aM for power circuit
    10 A gG for signalling circuit conforming to IEC 60947
    10 A gG for signalling circuit conforming to VDE 0660
    average impedance
    3 mOhm - Ith 20 A 50 Hz for power circuit
    insulation resistance
    > 10 MOhm for signalling circuit
    inrush power in VA
    30 VA (at 20 °C)
    hold-in power consumption in VA
    4.5 VA (at 20 °C)
    heat dissipation
    1.3 W
    control circuit voltage limits
    Operational: 0.8...1.15 Uc (at <50 °C)
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    maximum operating rate
    3600 cyc/h
    auxiliary contacts type
    type instantaneous 1 NC
    signalling circuit frequency
    <= 400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    non overlap distance
    0.5 mm
    mechanical robustness
    Shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Environment
    product certifications
    CSA
    UL
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    operating altitude
    2000 m without derating
    flame retardance
    V1 conforming to UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    180 g
    Package 1 Height
    6.6 cm
    Package 1 width
    4.8 cm
    Package 1 Length
    6.2 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French6
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 747.3 KB
    Date 7/17/15
    prp.document.label.format pdf
    Size 3.3 MB
    Date 7/20/18
    prp.document.label.format pdf
    Size 3.7 MB
    Date 9/14/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC1-K contactor (Version A07)
    Description
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    prp.document.label.format pdf
    Size 623.9 KB
    Date 6/1/16
    Description
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1K1201C7 : TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 36 V AC coil
    Description
    TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 36 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 36 V AC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 286.6 KB
    Date 6/28/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1K09-K16 (Version 2.0)
    Description
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Size 260.6 KB
    Date 3/20/20
    Description
    TeSys LC1K09-K16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1K1201C7 : TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 36 V AC coil
    Description
    TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 36 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 36 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1K09-K16 (Version 2.0)
    Description
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Size 342 KB
    Date 3/20/20
    Description
    TeSys LC1K09-K16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1K1201C7 : TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 36 V AC coil
    Description
    TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 36 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 36 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.