Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D
Schneider Electric LC2DT203M7 Image
Discontinued

LC2DT203M7

Schneider Electric LC2DT203M7 Image
Discontinued
LC2DT203M7

TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 220 V AC coil

Show more characteristics
LC2DT203M7 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Changeover contactor
    device short name
    LC2D
    contactor application
    Resistive load
    utilisation category
    AC-1
    device presentation
    Preassembled, with prewired power connections
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    Power circuit: <= 300 V DC
    [Ie] rated operational current
    20 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for signalling circuit
    20 A (at 60 °C) for power circuit
    Irms rated making capacity
    250 A at 440 V for power circuit conforming to IEC 60947
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    250 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    30 A 40 °C - 10 min for power circuit
    61 A 40 °C - 1 min for power circuit
    105 A 40 °C - 10 s for power circuit
    210 A 40 °C - 1 s for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    associated fuse rating
    25 A gG at <= 690 V coordination type 1 for power circuit
    20 A gG at <= 690 V coordination type 2 for power circuit
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    average impedance
    2.5 mOhm - Ith 20 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 690 V conforming to IEC 60947-4-1
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    power dissipation per pole
    1.56 W AC-1
    safety cover
    With
    interlocking type
    Mechanical
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    DNV
    CSA
    GL
    BV
    UL
    RINA
    LROS (Lloyds register of shipping)
    GOST
    CCC
    connections - terminals
    Power circuit: spring terminals 1 cable(s) 2.5 mm²flexible without cable end
    Power circuit: spring terminals 2 cable(s) 2.5 mm²flexible without cable end
    Control circuit: spring terminals 1 cable(s) 2.5 mm²flexible without cable end
    Control circuit: spring terminals 2 cable(s) 2.5 mm²flexible without cable end
    operating time
    12...22 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out: 0.3...0.6 Uc AC 50/60 Hz (at 60 °C)
    Operational: 0.8...1.1 Uc AC 50 Hz (at 60 °C)
    Operational: 0.85...1.1 Uc AC 60 Hz (at 60 °C)
    inrush power in VA
    70 VA 60 Hz cos phi 0.75 (at 20 °C)
    70 VA 50 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
    7 VA 50 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    2…3 W at 50/60 Hz
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor open: 10 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    height
    85 mm
    width
    90 mm
    depth
    90 mm
    net weight
    0.73 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC2DT203M7 : TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 220 V AC coil
    Description
    TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 220 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 220 V AC coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC2DT203M7 : TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 220 V AC coil
    Description
    TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 220 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 220 V AC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC2DT203M7 : TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 220 V AC coil
    Description
    TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 220 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 220 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.