Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
Schneider Electric LC2F265M7 Image

LC2F265M7

Green premium brand logo
Schneider Electric LC2F265M7 Image
LC2F265M7
Green premium brand logo

TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 265 A 220 V AC 40...400 Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Reversing contactor
    device short name
    LC2F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-1
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    265 A (at <40 °C) at <= 440 V AC AC-3
    350 A (at <40 °C) at <= 440 V AC AC-1
    motor power kW
    132 kW at 380...400 V AC 50/60 Hz
    140 kW at 415 V AC 50/60 Hz
    140 kW at 440 V AC 50/60 Hz
    147 kW at 1000 V AC 50/60 Hz
    160 kW at 500 V AC 50/60 Hz
    75 kW at 220...240 V AC 50/60 Hz
    160 kW at 660...690 V AC 50/60 Hz
    control circuit type
    AC at 40...400 Hz
    [Uc] control circuit voltage
    220 V AC 40...400 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    350 A (at 40 °C)
    Irms rated making capacity
    2650 A AC conforming to IEC 60947-4-1
    rated breaking capacity
    2120 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    2200 A 40 °C - 10 s
    1230 A 40 °C - 30 s
    950 A 40 °C - 1 min
    620 A 40 °C - 3 min
    480 A 40 °C - 10 min
    associated fuse rating
    315 A aM at <= 440 V
    400 A gG at <= 440 V
    average impedance
    0.3 mOhm - Ith 350 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    21 W AC-3
    interlocking type
    Mechanical
    mounting support
    Plate
    standards
    IEC 60947-1
    EN 60947-4-1
    JIS C8201-4-1
    IEC 60947-4-1
    EN 60947-1
    product certifications
    CCC
    LROS (Lloyds register of shipping)
    RMRoS
    DNV
    CB
    ABS
    UL
    CSA
    RINA
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm
    Power circuit: connector 1 cable(s) 240 mm²
    Power circuit: lugs-ring terminals 1 cable(s) 240 mm²
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 35 N.m
    operating time
    40...65 ms closing
    100...170 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    Complementary
    control circuit voltage limits
    Operational: 0.85...1.1 Uc at 40...400 Hz (at <55 °C)
    Drop-out: 0.15...0.2 Uc at 40...400 Hz (at <55 °C)
    inrush power in VA
    650 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    hold-in power consumption in VA
    10 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    heat dissipation
    8 W
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    operating altitude
    3000 m without derating
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Shocks contactor closed: 15 Gn for 11 ms
    Vibrations contactor closed: 5 Gn, 5...300 Hz
    Shocks contactor open: 6 Gn for 11 ms
    height
    203 mm
    width
    425 mm
    depth
    213 mm
    net weight
    17.08 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    18.368 kg
    Package 1 Height
    24.5 cm
    Package 1 width
    30.5 cm
    Package 1 Length
    62.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.1 KB
    Date 7/30/14
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/17/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC2F265M7 : TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 265 A 220 V AC 40...400 Hz
    Description
    TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 265 A 220 V AC 40...400 Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 265 A 220 V AC 40...400 Hz
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 12/1/15
    prp.document.label.format pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC2F265M7 : TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 265 A 220 V AC 40...400 Hz
    Description
    TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 265 A 220 V AC 40...400 Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 265 A 220 V AC 40...400 Hz
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Description
    PEP
    prp.document.label.format pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC2F265M7 : TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 265 A 220 V AC 40...400 Hz
    Description
    TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 265 A 220 V AC 40...400 Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 265 A 220 V AC 40...400 Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Drawings
    Pre-assembled: LC2 F115 to F265 (Reverser supplied on 2 bars which can be used for fixing the device)



    NOTE: Bar fixing centers Vertical: 120 mm, Horizontal: a2 see table.

    NOTE: X1 (mm) = Minimum electrical clearance according to operating voltage and breaking capacity.

    LC1

    200…500 V

    660…1000 V

    F115, F150

    10

    15

    F185

    10

    15

    F225, F265

    10

    15

    LC2

    a

    a2

    b

    b1

    c

    G1

    J

    J1

    L

    M

    P

    P1

    Q1

    S

    f

    Ø

    F115

    3P

    345

    317

    162

    137

    171

    80

    71

    57

    107

    147

    37

    77

    60

    20

    131

    M6

    4P

    419

    378

    162

    137

    171

    80

    108

    75.5

    107

    147

    37

    77

    60

    20

    131

    M6

    F150

    3P

    345

    317

    170

    137

    171

    80

    71

    57

    107

    150

    40

    71

    57

    20

    131

    M8

    4P

    422

    381

    170

    137

    171

    80

    111

    75.5

    107

    150

    40

    71

    55.5

    20

    131

    M8

    F185

    3P

    357

    326

    174

    137

    181

    80

    78

    59.5

    113.5

    154

    40

    78

    59.5

    20

    130

    M8

    4P

    437

    390

    174

    137

    181

    80

    118

    79.5

    113.5

    154

    40

    78

    59.5

    20

    130

    M8

    F225

    3P

    357

    326

    197

    137

    181

    80

    78

    59.5

    113.5

    172

    48

    62

    51.5

    25

    130

    M10

    4P

    437

    390

    197

    137

    181

    80

    118

    79.5

    113.5

    172

    48

    54

    47.5

    25

    130

    M10

    F265

    3P

    425

    386

    203

    145

    213

    96

    109

    61.5

    141

    178

    48

    100

    66.5

    25

    147

    M10

    4P

    521

    464

    203

    145

    213

    96

    157

    85.5

    141

    178

    48

    100

    66.5

    25

    147

    M10

    NOTE: For customer assembly, fixing recommended on AM1 EC uprights, please consult your Regional Sales Office.

    2 x LC1 F115 to F330


    2 x LC1 F400, F500, F630, F800


    (1)
    Except LC1 F630 and F800: 4 x Ø10.5.
    (2)
    Except LC1 F630 and F800.

    NOTE: X1 (mm) = Minimum electrical clearance according to operating voltage and breaking capacity.

    LC1

    200…500 V

    660…1000 V

    200…690 V

    1000 V

    F115, F150

    10

    15

    F185

    10

    15

    F225, F265

    10

    15

    F330

    10

    15

    F400

    15

    20

    F500

    15

    20

    F630

    20

    30

    F800

    10

    20

    2 x LC1

    a

    b

    b1

    c

    G

    G1

    J

    J1

    J2

    J3

    L

    P1

    F115

    3P

    345

    162

    137

    171

    80

    71

    57

    107

    77

    4P

    419

    162

    137

    171

    80

    108

    75.5

    107

    77

    F150

    3P

    345

    170

    137

    171

    80

    71

    57

    107

    71

    4P

    422

    170

    137

    171

    80

    111

    75.5

    107

    71

    F185

    3P

    357

    174

    137

    181

    80

    78

    59.5

    113.5

    78

    4P

    437

    174

    137

    181

    80

    118

    79.5

    113.5

    78

    F225

    3P

    357

    197

    137

    181

    80

    78

    59.5

    113.5

    62

    4P

    437

    197

    137

    181

    80

    118

    79.5

    113.5

    54

    F265

    3P

    425

    203

    145

    213

    96

    109

    61.5

    141

    100

    4P

    521

    203

    145

    213

    96

    157

    85.5

    141

    100

    F330

    3P

    447

    206

    145

    219

    96

    124

    65.5

    145

    107

    4P

    543

    206

    145

    219

    96

    172

    89.5

    145

    107

    F400

    3P

    446

    206

    209

    219

    80

    170

    157

    64.5

    67

    19.5

    145

    107

    4P

    542

    206

    209

    219

    80

    170

    157

    112.5

    67

    67.5

    145

    107

    F500

    3P

    485

    238

    209

    232

    80

    170

    156

    84.5

    66

    39.5

    146

    112

    4P

    595

    238

    209

    232

    140

    230

    156

    79.5

    66

    34.5

    146

    112

    F630

    3P

    636

    304

    280

    255

    180

    139

    68.5

    155

    137

    4P

    796

    304

    280

    255

    240

    139

    88.5

    155

    137

    F800

    3P

    636

    304

    280

    255

    180

    139

    68.5

    155

    137


  • Connections and Schema

    Connections and Schema
    Reversing contactors for motor control LC2 F: 2xLC1 F Horizontally mounted


    Reversing contactors for motor control LC2 F: 2xLC1 F Vertically mounted


    Changeover contactor pairs for distribution LC2 F: 2xLC1 F Horizontally mounted


    Changeover contactor pairs for distribution LC2 F: 2xLC1 F Vertically mounted


    Electrical interlocking of reversers fitted with mechanical interlock without integral electrical contacts: LA9 F



  • Motor Starter BOM