Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys D
Schneider Electric LC3D115M7 Image

LC3D115M7

Green premium brand logo
Schneider Electric LC3D115M7 Image
LC3D115M7
Green premium brand logo

TeSys D - star delta starter - 3 x 3P (3 NO) - 115 A - 220 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Star delta starter
    device short name
    LC3D
    contactor application
    Motor control
    utilisation category
    AC-3
    device presentation
    Pre-wired
    poles description
    3 x 3P
    power pole contact composition
    3 x 3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    [Ie] rated operational current
    115 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    110 kW at 380/400 V AC 50/60 Hz
    110 kW at 415 V AC 50/60 Hz
    110 kW at 440 V AC 50/60 Hz
    63 kW at 220/230 V AC 50/60 Hz
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    auxiliary contact composition
    1 NC for KM2 line contactor
    1 NO for KM3 delta contactor
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ui] rated insulation voltage
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    Power circuit: 1000 V conforming to IEC 60947-4-1
    Signalling circuit: 1000 V conforming to IEC 60947-1
    electrical durability
    0.95 Mcycles 115 A AC-3 at Ue <= 440 V
    mounting support
    Plate
    standards
    IEC 60947-4-1
    EN 60947-5-1
    CSA C22.2 No 14
    EN 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    GL
    CSA
    UL
    CCC
    RINA
    GOST
    LROS (Lloyds register of shipping)
    DNV
    Complementary
    connections - terminals
    Power circuit: connector 1 10…120 mm² - cable stiffness: flexible without cable end
    Power circuit: connector 2 10…50 mm² - cable stiffness: flexible without cable end
    Power circuit: connector 1 10…120 mm² - cable stiffness: flexible with cable end
    Power circuit: connector 2 10…50 mm² - cable stiffness: flexible with cable end
    Power circuit: connector 1 10…120 mm² - cable stiffness: solid without cable end
    Power circuit: connector 2 10…50 mm² - cable stiffness: solid without cable end
    Control circuit: connector 1 1…2.5 mm² - cable stiffness: flexible without cable end
    Control circuit: connector 2 1…2.5 mm² - cable stiffness: flexible without cable end
    Control circuit: connector 1 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: connector 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: connector 1 1…2.5 mm² - cable stiffness: solid without cable end
    Control circuit: connector 2 1…2.5 mm² - cable stiffness: solid without cable end
    tightening torque
    Power circuit: 12 N.m - on connector - with screwdriver flat Ø 6...8 mm
    Control circuit: 1.2 N.m - on connector - with screwdriver flat Ø 6 mm
    Control circuit: 1.2 N.m - on connector - with screwdriver Philips No 2
    mechanical durability
    8 Mcycles
    maximum operating rate
    30 cyc/h 60 °C
    starting time
    30 s
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out: 0.3...0.5 Uc at 50/60 Hz (at <55 °C)
    Operational: 0.8...1.15 Uc at 50/60 Hz (at <55 °C)
    inrush power in VA
    280…350 VA 60 Hz cos phi 0.8 (at 20 °C)
    280…350 VA 50 Hz cos phi 0.8 (at 20 °C)
    hold-in power consumption in VA
    2…18 VA 60 Hz cos phi 0.3 (at 20 °C)
    2…18 VA 50 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    3…8 W at 50/60 Hz
    auxiliary contacts type
    Mechanically linked conforming to IEC 60947-5-1 3 x 1 NO + 1 NC
    Mirror contact conforming to IEC 60947-4-1 3 x 1 NC
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    width
    450 mm
    height
    555 mm
    depth
    205 mm
    net weight
    11.8 kg
    Environment
    insulation resistance
    > 10 MOhm for signalling circuit
    IP degree of protection
    IP2x front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for storage
    -60…80 °C
    ambient air temperature for operation
    -40…70 °C at Uc
    operating altitude
    3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor closed: 15 Gn for 11 ms
    Shocks contactor open: 6 Gn for 11 ms
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC3D115M7 : TeSys D - star delta starter - 3 x 3P (3 NO) - 115 A - 220 V AC coil
    Description
    TeSys D - star delta starter - 3 x 3P (3 NO) - 115 A - 220 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    TeSys D - star delta starter - 3 x 3P (3 NO) - 115 A - 220 V AC coil
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 117.3 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC3D115M7 : TeSys D - star delta starter - 3 x 3P (3 NO) - 115 A - 220 V AC coil
    Description
    TeSys D - star delta starter - 3 x 3P (3 NO) - 115 A - 220 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    TeSys D - star delta starter - 3 x 3P (3 NO) - 115 A - 220 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 3.0)
    Description
    PEP - TeSys D LC1D115 to D150 contactors
    prp.document.label.format pdf
    Size 369.2 KB
    Date 3/10/20
    Description
    PEP - TeSys D LC1D115 to D150 contactors
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC3D115M7 : TeSys D - star delta starter - 3 x 3P (3 NO) - 115 A - 220 V AC coil
    Description
    TeSys D - star delta starter - 3 x 3P (3 NO) - 115 A - 220 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    TeSys D - star delta starter - 3 x 3P (3 NO) - 115 A - 220 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.