Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Product references for Configurator
Schneider Electric LC3F185N7A64 Image
Discontinued

LC3F185N7A64

Schneider Electric LC3F185N7A64 Image
Discontinued
LC3F185N7A64

TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 415 V AC coil

Show more characteristics
LC3F185N7A64  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Star delta starter
    device short name
    LC3F
    contactor application
    Motor control
    utilisation category
    AC-3
    device presentation
    Pre-wired
    poles description
    3 x 3P
    power pole contact composition
    3 x 3 NO
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 16 Hz 2/3...200 Hz
    [Ie] rated operational current
    185 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    160 kW at 380/400 V AC 50/60 Hz
    160 kW at 415 V AC 50/60 Hz
    185 kW at 440 V AC 50/60 Hz
    90 kW at 220/230 V AC 50/60 Hz
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    415 V AC 50/60 Hz
    auxiliary contact composition
    1 NC for KM1 star contactor
    1 NO for KM1 star contactor
    2 NC for KM2 line contactor
    1 NO for KM2 line contactor
    1 NC for KM3 delta contactor
    2 NO for KM3 delta contactor
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    interlocking type
    Mechanical
    mounting support
    Plate
    standards
    EN 60947-1
    IEC 60947-1
    EN 60947-4-1
    IEC 60947-4-1
    JIS C8201-4-1
    product certifications
    LROS (Lloyds register of shipping)
    CSA
    DNV
    CB
    CCC
    UL
    ABS
    RMRoS
    RINA
    Complementary
    [Ith] conventional free air thermal current
    275 A 40 °C
    Irms rated making capacity
    1850 A conforming to IEC 60947-4-1
    rated breaking capacity
    1480 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1500 A 40 °C - 10 s
    920 A 40 °C - 30 s
    740 A 40 °C - 1 min
    500 A 40 °C - 3 min
    400 A 40 °C - 10 min
    associated fuse rating
    315 A gG at <= 440 V
    200 A aM at <= 440 V
    connections - terminals
    Power circuit: lugs-ring terminals 1 150 mm²
    Power circuit: connector 1 150 mm²
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    Power circuit: bar 2 - busbar cross section: 25 x 3 mm
    Power circuit: bolted connection
    connections bolt diameter
    M8
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 18 N.m
    operating time
    20...35 ms closing
    7...15 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    starting time
    30 s
    control circuit voltage limits
    Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
    Drop-out: 0.35...0.55 Uc at 50/60 Hz (at <55 °C)
    inrush power in VA
    805 VA 50 Hz cos phi 0.3 (at 20 °C)
    970 VA 60 Hz cos phi 0.3 (at 20 °C)
    hold-in power consumption in VA
    55 VA 50 Hz cos phi 0.3 (at 20 °C)
    66 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    18…24 W
    width
    525 mm
    height
    110 mm
    depth
    235 mm
    net weight
    16.625 kg
    Environment
    IP degree of protection
    IP2x front face with shrouds conforming to IEC 60529
    IP2x front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for storage
    -60…80 °C
    ambient air temperature for operation
    -5…55 °C
    -40…70 °C at Uc
    operating altitude
    3000 m without
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Shocks contactor closed: 15 Gn for 11 ms
    Vibrations contactor closed: 5 Gn, 5...300 Hz
    Shocks contactor open: 7 Gn for 11 ms
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A2 - open, pre-cabled motor starters (Version 6.0)
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    Size pdf
    Size 4.1 MB
    Date 5/15/19
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys - 2019 - Chapitre A2 - Démarreurs-moteurs nus pré-cablés (Version 4.0)
    Description
    Ensembles de démarrage moteur montés sur platine et câblés ou simplement assemblés. Ils comprennent un disjoncteur moteur + contacteur ou fusibles + contacteur. Commande 1, 2 sens de rotation ou démarrage étoile-triangle.
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Ensembles de démarrage moteur montés sur platine et câblés ou simplement assemblés. Ils comprennent un disjoncteur moteur + contacteur ou fusibles + contacteur. Commande 1, 2 sens de rotation ou démarrage étoile-triangle.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 415 V AC coil
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 415 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 415 V AC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 415 V AC coil
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 415 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 415 V AC coil
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 415 V AC coil
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 415 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 415 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /