Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
Schneider Electric LC3F225F7A64 Image
Discontinued

LC3F225F7A64

Schneider Electric LC3F225F7A64 Image
Discontinued
LC3F225F7A64

TeSys F - star delta starter - 3 x 3P (3 NO) - 225 A - 110 V AC coil

Show more characteristics
LC3F225F7A64 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Star delta starter
    device short name
    LC3F
    contactor application
    Motor control
    utilisation category
    AC-3
    device presentation
    Pre-wired
    poles description
    3 x 3P
    power pole contact composition
    3 x 3 NO
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 16 Hz 2/3...200 Hz
    [Ie] rated operational current
    225 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    100 kW at 220/230 V AC 50/60 Hz
    200 kW at 380/400 V AC 50/60 Hz
    200 kW at 415 V AC 50/60 Hz
    220 kW at 440 V AC 50/60 Hz
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    auxiliary contact composition
    1 NC for KM1 star contactor
    1 NO for KM1 star contactor
    2 NC for KM2 line contactor
    1 NO for KM2 line contactor
    1 NC for KM3 delta contactor
    2 NO for KM3 delta contactor
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    interlocking type
    Mechanical
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-4-1
    EN 60947-1
    IEC 60947-1
    JIS C8201-4-1
    product certifications
    DNV
    ABS
    RMRoS
    CSA
    CB
    CCC
    UL
    RINA
    LROS (Lloyds register of shipping)
    Complementary
    [Ith] conventional free air thermal current
    315 A 40 °C
    Irms rated making capacity
    2250 A conforming to IEC 60947-4-1
    rated breaking capacity
    1800 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1800 A 40 °C - 10 s
    1000 A 40 °C - 30 s
    850 A 40 °C - 1 min
    560 A 40 °C - 3 min
    440 A 40 °C - 10 min
    associated fuse rating
    315 A gG at <= 440 V
    250 A aM at <= 440 V
    connections - terminals
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    Power circuit: bar 2 - busbar cross section: 32 x 4 mm
    Power circuit: bolted connection
    Power circuit: lugs-ring terminals 1 185 mm²
    Power circuit: connector 1 185 mm²
    connections bolt diameter
    M10
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 35 N.m
    operating time
    20...35 ms closing
    7...15 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    starting time
    30 s
    control circuit voltage limits
    Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
    Drop-out: 0.35...0.55 Uc at 50/60 Hz (at <55 °C)
    inrush power in VA
    805 VA 50 Hz cos phi 0.3 (at 20 °C)
    970 VA 60 Hz cos phi 0.3 (at 20 °C)
    hold-in power consumption in VA
    55 VA 50 Hz cos phi 0.3 (at 20 °C)
    66 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    18…24 W
    width
    525 mm
    height
    110 mm
    depth
    235 mm
    net weight
    16.625 kg
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for storage
    -60…80 °C
    ambient air temperature for operation
    -5…55 °C
    -40…70 °C at Uc
    operating altitude
    3000 m without derating
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Shocks contactor closed: 15 Gn for 11 ms
    Vibrations contactor closed: 5 Gn, 5...300 Hz
    Shocks contactor open: 7 Gn for 11 ms
    Packing Units
    Package 1 Weight
    22.000 kg
    Package 1 Height
    3.000 dm
    Package 1 width
    5.600 dm
    Package 1 Length
    5.700 dm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter A2 - open, pre-cabled motor starters (Version 7.0)
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    prp.document.label.format pdf
    Size 5 MB
    Date 7/22/20
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC3F225F7A64 : TeSys F - star delta starter - 3 x 3P (3 NO) - 225 A - 110 V AC coil
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 225 A - 110 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 225 A - 110 V AC coil
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 12/1/15
    prp.document.label.format pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC3F225F7A64 : TeSys F - star delta starter - 3 x 3P (3 NO) - 225 A - 110 V AC coil
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 225 A - 110 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 225 A - 110 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Description
    PEP
    prp.document.label.format pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Drawings
    Chassis mounted starters

    Pre-assembled: LC3 F185 to LC3 F400

    For customer assembly: 2 x LC1 F●●● and 1 x LC1 D150 or 3 x LC1 F●●●



    a

    b

    c

    G

    H

    K

    K1

    K2

    K3

    K4

    LC3 F185 or 2 x LC1 F●●● + 1 x LC1 D with components F185

    565

    675

    235

    525

    625

    160

    110

    80

    110

    80

    LC3 F225 or 3 x LC1 F●●● with components F225

    565

    675

    235

    525

    625

    160

    110

    80

    110

    80

    LC3 F265 or 3 x LC1 F●●● with components F265

    665

    775

    266

    625

    725

    165

    110

    100

    110

    110

    LC3 F330 or 3 x LC1 F●●● with components F330

    765

    975

    276

    725

    825

    195

    140

    100

    110

    180

    LC3 F400 or 3 x LC1 F●●● with components F400

    765

    975

    276

    725

    925

    195

    140

    100

    180

    110


  • Motor Starter BOM