Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Motor Starter Combinations
Schneider Electric LC4D50AF7 Image

LC4D50AF7

Schneider Electric LC4D50AF7 Image
LC4D50AF7

on mounting plate DOL starter - TeSys LC4-D - 50 A - coil 110 V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    LC4
    product or component type
    DOL starter
    motor power kW
    15 kW at 220...230 V AC 50/60 Hz
    22 kW at 380...400 V AC 50/60 Hz
    25 kW at 415 V AC 50/60 Hz
    30 kW at 440 V AC 50/60 Hz
    30 kW at 500 V AC 50/60 Hz
    33 kW at 660...690 V AC 50/60 Hz
    utilisation category
    AC-3
    [Ue] rated operational voltage
    110 V AC 50/60 Hz
    [Ie] rated operational current
    50 A
    Complementary
    device composition
    Contactor
    Fuse disconnector
    mounting support
    Plate
    width
    281 mm
    height
    143 mm
    depth
    130 mm
    net weight
    3.2 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /