Welcome to the Schneider Electric corporate Website

Select your location

View all   Integral 63
Schneider Electric LD4LD030NH5 Image

LD4LD030NH5

Schneider Electric LD4LD030NH5 Image
LD4LD030NH5

TeSys Integral - contactor breaker - 63 A A AC-43 - 415...440 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys Integral
    product or component type
    Contactor breaker
    device short name
    LD4LD
    utilisation category
    AC-1
    AC-43
    poles description
    3P
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Ie] rated operational current
    63 A AC AC-1
    63 A AC AC-43
    [Ith] conventional free air thermal current
    63 A (at 40 °C)
    motor power kW
    15 kW at 220...240 V AC 50/60 Hz
    30 kW at 400 V AC 50/60 Hz
    33 kW at 415 V AC 50/60 Hz
    37 kW at 500 V AC 50/60 Hz
    55 kW at 660 V AC 50/60 Hz
    33 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    415...440 V AC 50 Hz
    test function
    Self test
    control type
    Knob emergency stop red front conforming to CNOMO
    Complementary
    Irms rated making capacity
    756 A conforming to IEC 60947-4
    946 A conforming to IEC 60947-4
    [Ipk] rated peak withstand current
    105 kA conforming to IEC 60947-2
    breaking capacity
    Icu 10 kA at 600...690 V (cos φ 0.5) conforming to IEC 60947-2
    Icu 30 kA at 480...525 V (cos φ 0.25) conforming to IEC 60947-6-2
    Icu 50 kA at <= 440 V (cos φ 0.25) conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    10 kA at 600...690 V conforming to IEC 60947-2
    35 kA at 480...525 V conforming to IEC 60947-2
    50 kA at <= 440 V conforming to IEC 60947-2
    maximum breaking time
    4 ms
    thermal stress limit
    300000 A².s
    control circuit voltage limits
    0.25...0.7 Uc drop-out 55 °C
    0.85...1.1 Uc operation 55 °C
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-1
    inrush power in VA
    375 VA 50 Hz (at 20 °C)
    hold-in power consumption in VA
    25 VA (at 20 °C)
    heat dissipation
    5 W at 32 A per pole, hot state for power circuit
    7 W at 50 A per pole, hot state for power circuit
    9 W at 63 A per pole, hot state for power circuit
    4.4 W at 25 A per pole, hot state for power circuit
    5.8 W at 40 A per pole, hot state for power circuit
    8 W at 50 Hz for control circuit
    operating time
    12...35 ms AC network closing at 20 °C for control circuit
    7...20 ms AC network opening at 20 °C for control circuit
    electrical durability
    1 Mcycles on AC-3 3 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
    0.9 Mcycles on AC-3 10 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
    0.6 Mcycles on AC-3 25 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
    0.5 Mcycles on AC-3 35 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
    0.2 Mcycles on AC-3 50 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
    mechanical durability
    1.2 Mcycles
    connections - terminals
    Power circuit: screw clamp terminals 1 cable(s) 6…50 mm² - flexible - without cable end
    Power circuit: screw clamp terminals 2 cable(s) 6…25 mm² - flexible - without cable end
    Power circuit: screw clamp terminals 1 cable(s) 6…25 mm² - flexible - with cable end
    Power circuit: screw clamp terminals 2 cable(s) 6…25 mm² - flexible - with cable end
    Power circuit: screw clamp terminals 1 cable(s) 6…50 mm² - solid
    tightening torque
    Power circuit: 6 N.m - on screw clamp terminals
    width
    90 mm
    height
    243 mm
    depth
    192 mm
    net weight
    3.8 kg
    Environment
    standards
    VDE 0110
    NBN
    NF C 63-120
    NF C 63-110
    VDE 0171
    VDE 471
    IEC 60204-2
    VDE 0113
    IEC 60204-1
    IEC 60364
    NF C 20-040
    BS 5424
    IEC 60947-4
    VDE 0170
    NF C 63-130
    IEC 60947-2
    BS 4752
    BS 4941
    IEC 60947-1
    VDE 0100
    NF C 63-650
    NEN
    NF C 79-100
    IEC 60158-1
    VDE 0660
    product certifications
    DEMKO
    SETI
    ASEFA
    DNV
    OVE
    BV
    NEMKO
    CSA
    SCC
    RINA
    LROS (Lloyds register of shipping)
    USSR
    NKK
    GL
    UL
    ASE
    ASTA
    protective treatment
    TH
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    mechanical robustness
    Vibrations de-energised: 3 Gn, 1...300 Hz
    Vibrations energised: 3 Gn, 1...300 Hz
    Shocks de-energised: 8 Gn for 11 ms
    Shocks energised: 8 Gn for 11 ms
    IP degree of protection
    IP20 B conforming to IEC 60144
    IP20 B conforming to IEC 60529
    operating altitude
    3000 m without derating
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /