Welcome to the Schneider Electric corporate Website

Select your location

View all   Integral 63
Schneider Electric LD5LD130D Image

LD5LD130D

Schneider Electric LD5LD130D Image
LD5LD130D

TeSys Integral - reversing contactor breaker - 63 A AC-43 - 42 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys Integral 63
    product or component type
    Reversing contactor breaker
    device short name
    LD5LD
    utilisation category
    AC-43
    poles description
    3P
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Ie] rated operational current
    63 A AC AC-43
    [Ith] conventional free air thermal current
    63 A (at 40 °C)
    motor power kW
    15 kW at 220...240 V AC 50/60 Hz
    30 kW at 400 V AC 50/60 Hz
    33 kW at 415 V AC 50/60 Hz
    37 kW at 500 V AC 50/60 Hz
    55 kW at 660 V AC 50/60 Hz
    33 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    42 V AC 50 Hz
    test function
    Self test
    control type
    Knob black front conforming to CNOMO
    Knob black front conforming to VDE 0113
    Complementary
    Irms rated making capacity
    756 A conforming to IEC 60947-4
    946 A conforming to IEC 60947-4
    [Ipk] rated peak withstand current
    105 kA conforming to IEC 60947-2
    breaking capacity
    Icu 10 kA at 600...690 V (cos φ 0.5) conforming to IEC 60947-2
    Icu 30 kA at 480...525 V (cos φ 0.25) conforming to IEC 60947-6-2
    Icu 50 kA at <= 440 V (cos φ 0.25) conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    10 kA at 600...690 V conforming to IEC 60947-2
    35 kA at 480...525 V conforming to IEC 60947-2
    50 kA at <= 440 V conforming to IEC 60947-2
    maximum breaking time
    4 ms
    thermal stress limit
    300000 A².s
    control circuit voltage limits
    0.25...0.7 Uc drop-out 55 °C
    0.85...1.1 Uc operation 55 °C
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-1
    inrush power in VA
    375 VA 50 Hz (at 20 °C)
    hold-in power consumption in VA
    25 VA (at 20 °C)
    heat dissipation
    5 W at 32 A per pole, hot state for power circuit
    7 W at 50 A per pole, hot state for power circuit
    9 W at 63 A per pole, hot state for power circuit
    4.4 W at 25 A per pole, hot state for power circuit
    5.8 W at 40 A per pole, hot state for power circuit
    8 W at 50 Hz for control circuit
    operating time
    12...35 ms AC network closing at 20 °C for control circuit
    7...20 ms AC network opening at 20 °C for control circuit
    electrical durability
    1 Mcycles on AC-3 3 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
    0.9 Mcycles on AC-3 10 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
    0.6 Mcycles on AC-3 25 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
    0.5 Mcycles on AC-3 35 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
    0.2 Mcycles on AC-3 50 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
    mechanical durability
    1.2 Mcycles
    connections - terminals
    Power circuit: screw clamp terminals 1 cable(s) 6…50 mm² - flexible - without cable end
    Power circuit: screw clamp terminals 2 cable(s) 6…25 mm² - flexible - without cable end
    Power circuit: screw clamp terminals 1 cable(s) 6…25 mm² - flexible - with cable end
    Power circuit: screw clamp terminals 2 cable(s) 6…25 mm² - flexible - with cable end
    Power circuit: screw clamp terminals 1 cable(s) 6…50 mm² - solid
    tightening torque
    Power circuit: 6 N.m - on screw clamp terminals
    width
    181 mm
    height
    275 mm
    depth
    194 mm
    net weight
    7.6 kg
    Environment
    standards
    VDE 0171
    IEC 60158-1
    NF C 63-130
    BS 5424
    VDE 0113
    IEC 60947-2
    BS 4752
    NF C 63-650
    NBN
    IEC 60204-1
    NEN
    VDE 0110
    BS 4941
    VDE 0170
    IEC 60204-2
    IEC 60364
    IEC 60947-4
    NF C 79-100
    NF C 63-110
    VDE 0660
    NF C 20-040
    NF C 63-120
    VDE 0100
    IEC 60947-1
    VDE 471
    product certifications
    OVE
    ASTA
    DEMKO
    UL
    SCC
    NEMKO
    NKK
    GL
    ASEFA
    ASE
    BV
    CSA
    DNV
    SETI
    USSR
    LROS (Lloyds register of shipping)
    RINA
    protective treatment
    TH
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    mechanical robustness
    Vibrations de-energised: 3 Gn, 1...300 Hz
    Vibrations energised: 3 Gn, 1...300 Hz
    Shocks de-energised: 8 Gn for 11 ms
    Shocks energised: 8 Gn for 11 ms
    IP degree of protection
    IP20 B conforming to IEC 60144
    IP20 B conforming to IEC 60529
    operating altitude
    3000 m without derating
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A5 - All in one motor starters - Integral 63 (Version 5.0)
    Description
    TeSys - chapter A5 - All in one motor starters - Integral 63
    prp.document.label.format pdf
    Size 3.6 MB
    Date 5/15/19
    Description
    TeSys - chapter A5 - All in one motor starters - Integral 63
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys - 2019 - Chapitre A5 - Démarreurs tout-en-un Integral 63 (Version 3.0)
    Description
    Présentation des démarreurs-moteurs tout en un Intégral 63 : contacteurs/disjoncteurs, contacteurs/disjoncteurs/inverseurs, sans ou avec module de protection réglable.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 6/11/19
    Description
    Présentation des démarreurs-moteurs tout en un Intégral 63 : contacteurs/disjoncteurs, contacteurs/disjoncteurs/inverseurs, sans ou avec module de protection réglable.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LD5LD130D : TeSys Integral - reversing contactor breaker - 63 A AC-43 - 42 V AC coil
    Description
    TeSys Integral - reversing contactor breaker - 63 A AC-43 - 42 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    TeSys Integral - reversing contactor breaker - 63 A AC-43 - 42 V AC coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LD5LD130D : TeSys Integral - reversing contactor breaker - 63 A AC-43 - 42 V AC coil
    Description
    TeSys Integral - reversing contactor breaker - 63 A AC-43 - 42 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    TeSys Integral - reversing contactor breaker - 63 A AC-43 - 42 V AC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LD5LD130D : TeSys Integral - reversing contactor breaker - 63 A AC-43 - 42 V AC coil
    Description
    TeSys Integral - reversing contactor breaker - 63 A AC-43 - 42 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    TeSys Integral - reversing contactor breaker - 63 A AC-43 - 42 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.