Welcome to the Schneider Electric corporate Website

Select your location

View all TeSys LE Enclosed Motor Starter
Schneider Electric LE1D12F7 Image

LE1D12F7

Green premium brand logo
Schneider Electric LE1D12F7 Image
LE1D12F7
Green premium brand logo

TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE1D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Contactor
    control type
    Push-button start green I
    Push-button stop/reset red O
    Complementary
    [Ie] rated operational current
    12 A AC-3
    motor power kW
    3 kW at 220/230 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    7.5 kW at 660/690 V AC 50/60 Hz
    5.5 kW at 380/400 V AC 50/60 Hz
    5.5 kW at 415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    12 A
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    cable entry number
    2 ISO20 top
    2 ISO20 bottom
    2 Pg 13 bottom
    2 Pg 16 bottom
    width
    88 mm
    height
    166 mm
    depth
    128.5 mm
    product weight
    0.92 kg
    Environment
    material
    Polycarbonate
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English9
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A1 enclosed starters (Version 6.0)
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-brakers, contactors. For DOL, Star-Delta , safety app. and AS-interface bus application
    Size pdf
    Size 4 MB
    Date 5/15/19
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-brakers, contactors. For DOL, Star-Delta , safety app. and AS-interface bus application
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys - 2019 - Chapitre A1 - Demarreurs en coffret (Version 4.0)
    Description
    Les démarreurs de moteurs sont livrés assemblés et montés en coffret. Selon le modèle, ils intègrent les composants de protection, de commande, de raccordement. Démarreurs pour commande directe, inversion, étoile-triangle, de sécurité.
    Size pdf
    Size 3.8 MB
    Date 6/11/19
    Description
    Les démarreurs de moteurs sont livrés assemblés et montés en coffret. Selon le modèle, ils intègrent les composants de protection, de commande, de raccordement. Démarreurs pour commande directe, inversion, étoile-triangle, de sécurité.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LE1D12F7: TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LE1D12F7: TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 3.6 MB
    Date 1/26/18
    Files in document
    stp
    3 MB
    pdf
    613.6 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LE1D... D.O.L. starters, non-reversing (Version 10)
    Description
    LE1D... D.O.L. starters, non-reversing
    Size pdf
    Size 1.7 MB
    Date 2/24/15
    Description
    LE1D... D.O.L. starters, non-reversing
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LE1D12F7 : TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil
    Description
    TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LE1D12F7 : TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil
    Description
    TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 142.7 KB
    Date 1/4/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LE1D12F7 : TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil
    Description
    TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /