Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys LE Enclosed Motor Starter
Schneider Electric LE1D18P7A13 Image

LE1D18P7A13

Green premium brand logo
Schneider Electric LE1D18P7A13 Image
LE1D18P7A13
Green premium brand logo

TeSys LE - enclosed DOL starter - 18 A - 230 V AC coil - selector 2 pos + reset

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE1D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Contactor
    control type
    Push-button reset blue R
    Selector switch 2 positions start/stop O-I
    Complementary
    [Ie] rated operational current
    18 A AC-3
    motor power kW
    10 kW at 500 V AC 50/60 Hz
    10 kW at 660/690 V AC 50/60 Hz
    4 kW at 220/230 V AC 50/60 Hz
    9 kW at 415 V AC 50/60 Hz
    9 kW at 440 V AC 50/60 Hz
    7.5 kW at 380/400 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    18 A
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    cable entry number
    2 ISO20 top
    2 ISO20 bottom
    2 Pg 16 bottom
    2 ISO25 top
    2 Pg 21 bottom
    2 ISO25 bottom
    width
    101 mm
    height
    201 mm
    depth
    160 mm
    net weight
    1.015 kg
    Environment
    material
    Polycarbonate
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.6 MB
    Date 2/1/18
    Files in document
    stp
    2.1 MB
    pdf
    579.1 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LE1D18P7A13 : LE1D18P7A13_ROHS_CHINA_DECLARATION
    Description
    LE1D18P7A13_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    LE1D18P7A13_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LE1D18P7A13 : LE1D18P7A13_ROHS_DECLARATION
    Description
    LE1D18P7A13_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    LE1D18P7A13_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 142.7 KB
    Date 1/4/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LE1D18P7A13 : LE1D18P7A13_REACH_DECLARATION
    Description
    LE1D18P7A13_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    LE1D18P7A13_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /