Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys LE Enclosed Motor Starter
Schneider Electric LE1D50AP7 Image

LE1D50AP7

Green premium brand logo
Schneider Electric LE1D50AP7 Image
LE1D50AP7
Green premium brand logo

TeSys LE - enclosed DOL starter - 50 A - 230 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE1D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Contactor
    control type
    Push-button start green I
    Push-button stop/reset red O
    Complementary
    [Ie] rated operational current
    50 A AC-3
    motor power kW
    15 kW at 220/230 V AC 50/60 Hz
    22 kW at 380/400 V AC 50/60 Hz
    25 kW at 415 V AC 50/60 Hz
    30 kW at 440 V AC 50/60 Hz
    30 kW at 500 V AC 50/60 Hz
    33 kW at 660/690 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    50 A
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    cable entry number
    1 ISO32 top
    3 1 ISO20 + 2 ISO32 bottom
    width
    200 mm
    height
    300 mm
    depth
    158.4 mm
    net weight
    4.85 kg
    Environment
    material
    Sheet steel
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 361.2 KB
    Date 1/26/18
    Files in document
    stp
    128.9 KB
    pdf
    232.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 6/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LE1D50AP7 : TeSys LE - enclosed DOL starter - 50 A - 230 V AC coil
    Description
    TeSys LE - enclosed DOL starter - 50 A - 230 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    TeSys LE - enclosed DOL starter - 50 A - 230 V AC coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LE1D50AP7 : TeSys LE - enclosed DOL starter - 50 A - 230 V AC coil
    Description
    TeSys LE - enclosed DOL starter - 50 A - 230 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    TeSys LE - enclosed DOL starter - 50 A - 230 V AC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LE1D50AP7 : TeSys LE - enclosed DOL starter - 50 A - 230 V AC coil
    Description
    TeSys LE - enclosed DOL starter - 50 A - 230 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    TeSys LE - enclosed DOL starter - 50 A - 230 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /