Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LE Enclosed Motor Starter
Schneider Electric LE1D65AQ7A05 Image

LE1D65AQ7A05

Schneider Electric LE1D65AQ7A05 Image
LE1D65AQ7A05

TeSys LE - enclosed DOL starter - 65 A - 380 V AC coil - reset

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE1D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Contactor
    control type
    Push-button reset blue R
    Complementary
    [Ie] rated operational current
    65 A AC-3
    motor power kW
    30 kW at 380/400 V AC 50/60 Hz
    37 kW at 415 V AC 50/60 Hz
    37 kW at 440 V AC 50/60 Hz
    37 kW at 500 V AC 50/60 Hz
    37 kW at 660/690 V AC 50/60 Hz
    18.5 kW at 220/230 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    65 A
    [Uc] control circuit voltage
    380 V AC 50/60 Hz
    cable entry number
    1 ISO32 top
    3 1 ISO20 + 2 ISO32 bottom
    width
    200 mm
    height
    300 mm
    depth
    158.4 mm
    net weight
    4.85 kg
    Environment
    material
    Sheet steel
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 361.2 KB
    Date 1/26/18
    Files in document
    stp
    128.9 KB
    pdf
    232.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LE1D..A / LE2D..A - Enclosed DOL motor starters (Version 02)
    Description
    LE1D..A / LE2D..A - Enclosed DOL motor starters
    Size pdf
    Size 4.5 MB
    Date 6/1/15
    Description
    LE1D..A / LE2D..A - Enclosed DOL motor starters
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LE - enclosed DOL starter - 65 A - 380 V AC coil - reset
    Description
    TeSys LE - enclosed DOL starter - 65 A - 380 V AC coil - reset
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    TeSys LE - enclosed DOL starter - 65 A - 380 V AC coil - reset
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LE - enclosed DOL starter - 65 A - 380 V AC coil - reset
    Description
    TeSys LE - enclosed DOL starter - 65 A - 380 V AC coil - reset
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    TeSys LE - enclosed DOL starter - 65 A - 380 V AC coil - reset
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LE - enclosed DOL starter - 65 A - 380 V AC coil - reset
    Description
    TeSys LE - enclosed DOL starter - 65 A - 380 V AC coil - reset
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    TeSys LE - enclosed DOL starter - 65 A - 380 V AC coil - reset
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /