Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LE Enclosed Motor Starter
Schneider Electric LE2D40AQ7 Image

LE2D40AQ7

Green premium brand logo
Schneider Electric LE2D40AQ7 Image
LE2D40AQ7
Green premium brand logo

TeSys LE - enclosed DOL reversing starter - 40 A - 380 V AC coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE2D
    product or component type
    Enclosed DOL reversing starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Reversing contactor
    [Ie] rated operational current
    40 A AC-3
    motor power kW
    11 kW at 220/230 V AC 50/60 Hz
    22 kW at 415 V AC 50/60 Hz
    22 kW at 440 V AC 50/60 Hz
    22 kW at 500 V AC 50/60 Hz
    30 kW at 660/690 V AC 50/60 Hz
    18.5 kW at 380/400 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    40 A
    [Uc] control circuit voltage
    380 V AC 50/60 Hz
    control type
    Push-button stop/reset red O
    Selector switch 2 positions start I-II
    Complementary
    cable entry number
    1 ISO32 top
    3 1 ISO20 + 2 ISO32 bottom
    width
    200 mm
    height
    300 mm
    depth
    174 mm
    net weight
    5.27 kg
    Environment
    material
    Sheet steel
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages11
    • English9
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A1 enclosed starters (Version 6.0)
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-brakers, contactors. For DOL, Star-Delta , safety app. and AS-interface bus application
    Size pdf
    Size 4 MB
    Date 5/15/19
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-brakers, contactors. For DOL, Star-Delta , safety app. and AS-interface bus application
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys - 2019 - Chapitre A1 - Demarreurs en coffret (Version 4.0)
    Description
    Les démarreurs de moteurs sont livrés assemblés et montés en coffret. Selon le modèle, ils intègrent les composants de protection, de commande, de raccordement. Démarreurs pour commande directe, inversion, étoile-triangle, de sécurité.
    Size pdf
    Size 3.8 MB
    Date 6/11/19
    Description
    Les démarreurs de moteurs sont livrés assemblés et montés en coffret. Selon le modèle, ils intègrent les composants de protection, de commande, de raccordement. Démarreurs pour commande directe, inversion, étoile-triangle, de sécurité.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 333.9 KB
    Date 2/1/18
    Files in document
    stp
    123.5 KB
    pdf
    210.4 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LE1D..A / LE2D..A - Enclosed DOL motor starters (Version 02)
    Description
    LE1D..A / LE2D..A - Enclosed DOL motor starters
    Size pdf
    Size 4.5 MB
    Date 6/1/15
    Description
    LE1D..A / LE2D..A - Enclosed DOL motor starters
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LE - enclosed DOL reversing starter - 40 A - 380 V AC coil
    Description
    TeSys LE - enclosed DOL reversing starter - 40 A - 380 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    TeSys LE - enclosed DOL reversing starter - 40 A - 380 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.1 KB
    Date 12/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LE - enclosed DOL reversing starter - 40 A - 380 V AC coil
    Description
    TeSys LE - enclosed DOL reversing starter - 40 A - 380 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    TeSys LE - enclosed DOL reversing starter - 40 A - 380 V AC coil
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LE - enclosed DOL reversing starter - 40 A - 380 V AC coil
    Description
    TeSys LE - enclosed DOL reversing starter - 40 A - 380 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    TeSys LE - enclosed DOL reversing starter - 40 A - 380 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /