Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LE Enclosed Motor Starter
Schneider Electric LE2D955P7 Image

LE2D955P7

Schneider Electric LE2D955P7 Image
LE2D955P7

TeSys LE - enclosed DOL reversing starter - 95 A - 230 V AC coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE2D
    product or component type
    Enclosed DOL reversing starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Reversing contactor
    [Ie] rated operational current
    95 A AC-3
    motor power kW
    25 kW at 220/230 V AC 50/60 Hz
    45 kW at 380/400 V AC 50/60 Hz
    45 kW at 415 V AC 50/60 Hz
    45 kW at 440 V AC 50/60 Hz
    45 kW at 660/690 V AC 50/60 Hz
    55 kW at 500 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    95 A
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    control type
    Push-button reset blue R
    Complementary
    cable entry number
    2 1 Pg 13 + 1 Pg 36 top
    2 1 ISO20 + 1 ISO40 top
    3 1 Pg 13 + 2 Pg 36 bottom
    3 1 ISO20 + 2 ISO40 bottom
    width
    367 mm
    height
    287 mm
    depth
    194 mm
    net weight
    7 kg
    Environment
    material
    Sheet steel
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /