Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LE Enclosed Motor Starter
Schneider Electric LE2K065Y7 Image

LE2K065Y7

Schneider Electric LE2K065Y7 Image
LE2K065Y7

enclosed DOL reversing starter - LE2-K - 6 A - coil 660...690 V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    LE2K
    product or component type
    Enclosed DOL starter
    motor starter type
    Reversing
    motor power kW
    3 kW at 440 V AC 50/60 Hz
    1.5 kW at 220/230 V AC 50/60 Hz
    2.2 kW at 380/400 V AC 50/60 Hz
    2.2 kW at 415 V AC 50/60 Hz
    utilisation category
    AC-3
    [Ith] conventional free air thermal current
    6 A
    control type
    1 red stop/reset button O red
    START FORWARD push-button
    START REVERSE push-button
    enclosure material
    Polycarbonate
    Complementary
    device composition
    Contactor
    protection type
    Thermal protection via thermal overload relay to be ordered separately
    cable entry
    2 x 16 mm PG at top
    2 x 13 mm PG at top
    4 x 20 mm ISO at bottom
    2 x 13 mm PG at bottom
    2 x 16 mm PG at bottom
    4 x 20 mm ISO at top
    width
    175 mm
    height
    165 mm
    depth
    146 mm
    net weight
    1.08 kg
    Environment
    IP degree of protection
    IP659 conforming to IEC 60529
    standards
    IEC 60439-1
    IEC 60947-4-1
    EN 60947
    VDE 0660-102
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /