Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys LE
Schneider Electric LE2K095C7 Image

LE2K095C7

Schneider Electric LE2K095C7 Image
LE2K095C7

enclosed DOL reversing starter - LE2-K - 9 A - coil 36 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    device short name
    LE2K
    product or component type
    Enclosed DOL starter
    motor starter type
    Reversing
    motor power kW
    4 kW at 380/400 V AC 50/60 Hz
    4 kW at 415 V AC 50/60 Hz
    4 kW at 440 V AC 50/60 Hz
    2.2 kW at 220/230 V AC 50/60 Hz
    utilisation category
    AC-3
    [Ith] conventional free air thermal current
    9 A
    control type
    1 red stop/reset button O red
    START FORWARD push-button
    START REVERSE push-button
    enclosure material
    Polycarbonate
    Complementary
    device composition
    Contactor
    protection type
    Thermal protection via thermal overload relay to be ordered separately
    cable entry
    2 x 13 mm PG at bottom
    4 x 20 mm ISO at top
    2 x 16 mm PG at bottom
    2 x 16 mm PG at top
    2 x 13 mm PG at top
    4 x 20 mm ISO at bottom
    width
    175 mm
    height
    165 mm
    depth
    146 mm
    net weight
    1.08 kg
    Environment
    IP degree of protection
    IP659 conforming to IEC 60529
    standards
    EN 60947
    IEC 60439-1
    VDE 0660-102
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.