Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys LE Enclosed Motor Starter
Schneider Electric LE3D405F7 Image
Discontinued

LE3D405F7

Schneider Electric LE3D405F7 Image
Discontinued
LE3D405F7

TeSys LE - enclosed star-delta starter - 40 A - 110 V AC coil

Show more characteristics
LE3D405F7 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE3D
    product or component type
    Enclosed star-delta starter
    device application
    Standard
    material
    Sheet steel
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Star-delta contactors
    motor power kW
    37 kW at 380/400 V AC 50/60 Hz
    37 kW at 415 V AC 50/60 Hz
    37 kW at 440 V AC 50/60 Hz
    18.5 kW at 220 V AC 50/60 Hz
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    control type
    Without
    Complementary
    cable entry number
    1 Pg 29 top
    1 ISO32 top
    5 1 Pg 29 + 2 Pg 13 + 2 Pg 21 bottom
    5 1 ISO32 + 2 ISO20 + 2 ISO25 bottom
    width
    367 mm
    height
    287 mm
    depth
    190 mm
    net weight
    8.16 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /